Ceramic Linear Bearings
closed
Price & Availability | CAD | Order No. | d1 | d2 tol. H7 |
l1 tol. h14 |
Dyn. load C max. kN |
Static load C0 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1768.006 | 6 | 12 | 22 | 0.21 | 0.79 | ||||||||||||||||||||||||||||||||||||||
£ 14.47 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
L1768.008 | 8 | 15 | 24 | 0.32 | 1.38 | ||||||||||||||||||||||||||||||||||||||
£ 14.47 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
L1768.010 | 10 | 17 | 26 | 0.47 | 1.89 | ||||||||||||||||||||||||||||||||||||||
£ 16.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
L1768.012 | 12 | 19 | 28 | 0.62 | 2.64 | ||||||||||||||||||||||||||||||||||||||
£ 17.12 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
L1768.014 | 14 | 21 | 28 | 0.77 | 3.02 | ||||||||||||||||||||||||||||||||||||||
£ 15.69 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
L1768.016 | 16 | 24 | 30 | 0.92 | 3.96 | ||||||||||||||||||||||||||||||||||||||
£ 16.29 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
L1768.020 | 20 | 28 | 30 | 1.44 | 6.19 | ||||||||||||||||||||||||||||||||||||||
£ 16.67 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
L1768.025 | 25 | 35 | 40 | 2.31 | 9.98 | ||||||||||||||||||||||||||||||||||||||
£ 24.23 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
L1768.030 | 30 | 40 | 50 | 3.25 | 14.03 | ||||||||||||||||||||||||||||||||||||||
£ 30.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
L1768.040 | 40 | 52 | 60 | 5.10 | 22.02 | ||||||||||||||||||||||||||||||||||||||
£ 45.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
L1768.050 | 50 | 62 | 70 | 7.96 | 34.40 | ||||||||||||||||||||||||||||||||||||||
£ 70.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium with aluminium-oxide ceramic coating (4-7µ). Hardness >80 HRC.
Concentricity is better than 15µ.
Available with or without seals, if seals are required, please contact our sales team.
Temperature range: -130°C to +200°C.
Can be run on hardened or soft steel shafts, tolerance h6, all part no. L1770-L1776.
Bore tolerances where d1 is:
6-16: +0,0, -0.04 to -0.07
20-30: +0.0, 0.05 to -0.07
40-50: +0.0, 0.05 to -0.09