Units | Price/unit after discount | Applied Discount |
1 | £ 52.35 | 0% |
10 | £ 47.12 | 10% |
20 | £ 41.88 | 20% |
50 | £ 36.65 | 30% |
100 | £ 31.41 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 52.35 | 0% |
10 | £ 47.12 | 10% |
20 | £ 41.88 | 20% |
50 | £ 36.65 | 30% |
100 | £ 31.41 | 40% |
Aluminium with aluminium-oxide ceramic coating (4-7µ). Hardness >80 HRC.
Concentricity is better than 15µ.
Available with or without seals, if seals are required, please contact our sales team.
Temperature range: -130°C to +200°C.
Can be run on hardened or soft steel shafts, tolerance h6, all part no. L1770-L1776.
For dynamic load ratings, this is linked to PV (pressure velocity) - see technical pages for calculations.
Load ratings are straight compressive loads on a horizontal. They do not take into account moment loads or orientations such as inverse or vertical arrangements.
* Bore tolerances where d1 is:
5-16: +0,0, -0.04 to -0.07
20-30: +0.0, 0.05 to -0.07
40-60: +0.0, 0.05 to -0.09
80: +0.0, 0.12 to -0.17