Price & Availability | CAD | Order No. | d1 for h6 | l1 | w1 | w2 | w3 | w4 | w5 | w6 | d2 | Weight kg |
d3 | l2 | Speed rpm |
Static radial bearing load C0 max. kN |
Housing load F1 max. kN |
Axial load F2 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1877.020 | 20 | 86 | 31.0 | 36.3 | 27.8 | 13.4 | 12.7 | 18.0 | 29.0 | 0.30 | 11 | 63.5 | 7400 | 5.3 | 1.6 | 0.7 | ||||||||||||||||||||||||||||||||||||||
£ 98.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1877.025 | 25 | 95 | 34.0 | 36.7 | 28.0 | 14.3 | 14.3 | 17.0 | 34.0 | 0.36 | 11 | 70.0 | 6200 | 6.3 | 1.7 | 0.7 | ||||||||||||||||||||||||||||||||||||||
£ 108.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1877.030 | 30 | 107 | 38.1 | 41.4 | 31.5 | 14.3 | 15.9 | 19.2 | 40.5 | 0.51 | 11 | 83.0 | 5300 | 9.0 | 2.3 | 1.1 | ||||||||||||||||||||||||||||||||||||||
£ 140.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1877.035 | 35 | 118 | 42.9 | 46.9 | 34.8 | 15.5 | 17.5 | 21.5 | 48.0 | 0.75 | 13 | 92.0 | 4500 | 12.3 | 3.1 | 1.3 | ||||||||||||||||||||||||||||||||||||||
£ 172.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1877.040 | 40 | 130 | 49.2 | 53.2 | 37.5 | 17.0 | 19.0 | 23.0 | 53.0 | 0.98 | 14 | 102.0 | 4000 | 14.3 | 3.1 | 1.5 | ||||||||||||||||||||||||||||||||||||||
£ 195.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 for h6 | l1 | w1 | w2 | w3 | w4 | w5 | w6 | d2 | Weight kg |
d3 | l2 | Speed rpm |
Static radial bearing load C0 max. kN |
Housing load F1 max. kN |
Axial load F2 max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1877.020 | 20 | 86 | 31.0 | 36.3 | 27.8 | 13.4 | 12.7 | 18.0 | 29.0 | 0.30 | 11 | 63.5 | 7400 | 5.3 | 1.6 | 0.7 |
L1877.025 | 25 | 95 | 34.0 | 36.7 | 28.0 | 14.3 | 14.3 | 17.0 | 34.0 | 0.36 | 11 | 70.0 | 6200 | 6.3 | 1.7 | 0.7 |
L1877.030 | 30 | 107 | 38.1 | 41.4 | 31.5 | 14.3 | 15.9 | 19.2 | 40.5 | 0.51 | 11 | 83.0 | 5300 | 9.0 | 2.3 | 1.1 |
L1877.035 | 35 | 118 | 42.9 | 46.9 | 34.8 | 15.5 | 17.5 | 21.5 | 48.0 | 0.75 | 13 | 92.0 | 4500 | 12.3 | 3.1 | 1.3 |
L1877.040 | 40 | 130 | 49.2 | 53.2 | 37.5 | 17.0 | 19.0 | 23.0 | 53.0 | 0.98 | 14 | 102.0 | 4000 | 14.3 | 3.1 | 1.5 |
Thermoplastic (PBT) housing, with smooth surfaces. Stainless steel bearings (440C) with 2RS seals and sleeves for fixing bolts. Bearing lubricated with food grade grease.
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a wide range of chemicals. Provide good protection against bacterial contamination.
Open and closed protection caps available (see our part L1869).
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
For protective end caps see L1879.