Price & Availability | CAD | Order No. | d1 for h6 | l1 | d2 | d3 | h1 | l2 | w1 | w2 +0.3|-0 |
w3 | w4 | Weight kg |
w5 | w6 | w7 | Dyn. load C max. kN |
Static bearing load C0 max. kN |
Housing load F1 max. kN |
Torque screw to Nm |
Set screw size | Axial load F6 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1873.012 | 12 | 112 | 12 | 90 | 46 | 31.0 | 33.3 | 25.5 | 12 | 0.52 | 60 | 15 | 12.7 | 37.8 | 10.1 | 6.8 | 48 | 8.5 | M 6x1 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 132.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1873.015 | 15 | 112 | 12 | 90 | 46 | 31.0 | 33.3 | 25.5 | 12 | 0.51 | 60 | 15 | 12.7 | 37.8 | 10.1 | 6.8 | 48 | 8.5 | M 6x1 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 119.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1873.017 | 17 | 112 | 12 | 90 | 46 | 31.0 | 33.3 | 25.5 | 12 | 0.49 | 60 | 15 | 12.7 | 37.8 | 10.1 | 6.8 | 48 | 8.5 | M 6x1 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 135.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1873.020 | 20 | 112 | 12 | 90 | 54 | 31.0 | 33.3 | 25.5 | 12 | 0.47 | 60 | 15 | 12.7 | 37.8 | 10.1 | 6.8 | 48 | 8.5 | M 6x1 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 109.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1873.025 | 25 | 125 | 16 | 99 | 60 | 34.1 | 35.8 | 27.0 | 13 | 0.60 | 68 | 16 | 14.3 | 39.9 | 11.0 | 8.0 | 76 | 20 | M 8x1 | 32 | ||||||||||||||||||||||||||||||||||||||
£ 125.66 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1873.030 | 30 | 141 | 16 | 117 | 70 | 38.1 | 40.2 | 31.0 | 13 | 0.89 | 80 | 18 | 15.9 | 44.4 | 15.3 | 11.5 | 76 | 20 | M 8x1 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 176.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1873.035 | 35 | 156 | 16 | 130 | 80 | 42.9 | 44.4 | 33.0 | 15 | 1.18 | 90 | 19 | 17.5 | 47.7 | 20.1 | 15.6 | 80 | 40 | M 10x1,25 | 46 | ||||||||||||||||||||||||||||||||||||||
£ 238.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1873.040 | 40 | 172 | 19 | 144 | 88 | 49.2 | 51.2 | 36.0 | 15 | 1.53 | 100 | 21 | 19.0 | 54.4 | 22.8 | 18.2 | 82 | 40 | M 10x1,25 | 54 | ||||||||||||||||||||||||||||||||||||||
£ 268.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1873.045 | 45 | 180 | 19 | 148 | 95 | 49.2 | 52.2 | 38.0 | 15 | 1.81 | 108 | 22 | 19.0 | 55.9 | 25.7 | 20.8 | 120 | 40 | M 10x1,25 | 64 | ||||||||||||||||||||||||||||||||||||||
£ 345.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1873.050 | 50 | 190 | 19 | 157 | 100 | 51.6 | 54.6 | 39.0 | 16 | 2.17 | 115 | 22 | 19.0 | 59.8 | 27.5 | 23.7 | 124 | 40 | M 10x1,25 | 78 | ||||||||||||||||||||||||||||||||||||||
£ 408.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 for h6 | l1 | d2 | d3 | h1 | l2 | w1 | w2 +0.3|-0 |
w3 | w4 | Weight kg |
w5 | w6 | w7 | Dyn. load C max. kN |
Static bearing load C0 max. kN |
Housing load F1 max. kN |
Torque screw to Nm |
Set screw size | Axial load F6 max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1873.012 | 12 | 112 | 12 | 90 | 46 | 31.0 | 33.3 | 25.5 | 12 | 0.52 | 60 | 15 | 12.7 | 37.8 | 10.1 | 6.8 | 48 | 8.5 | M 6x1 | 24 |
L1873.015 | 15 | 112 | 12 | 90 | 46 | 31.0 | 33.3 | 25.5 | 12 | 0.51 | 60 | 15 | 12.7 | 37.8 | 10.1 | 6.8 | 48 | 8.5 | M 6x1 | 24 |
L1873.017 | 17 | 112 | 12 | 90 | 46 | 31.0 | 33.3 | 25.5 | 12 | 0.49 | 60 | 15 | 12.7 | 37.8 | 10.1 | 6.8 | 48 | 8.5 | M 6x1 | 24 |
L1873.020 | 20 | 112 | 12 | 90 | 54 | 31.0 | 33.3 | 25.5 | 12 | 0.47 | 60 | 15 | 12.7 | 37.8 | 10.1 | 6.8 | 48 | 8.5 | M 6x1 | 24 |
L1873.025 | 25 | 125 | 16 | 99 | 60 | 34.1 | 35.8 | 27.0 | 13 | 0.60 | 68 | 16 | 14.3 | 39.9 | 11.0 | 8.0 | 76 | 20 | M 8x1 | 32 |
L1873.030 | 30 | 141 | 16 | 117 | 70 | 38.1 | 40.2 | 31.0 | 13 | 0.89 | 80 | 18 | 15.9 | 44.4 | 15.3 | 11.5 | 76 | 20 | M 8x1 | 40 |
L1873.035 | 35 | 156 | 16 | 130 | 80 | 42.9 | 44.4 | 33.0 | 15 | 1.18 | 90 | 19 | 17.5 | 47.7 | 20.1 | 15.6 | 80 | 40 | M 10x1,25 | 46 |
L1873.040 | 40 | 172 | 19 | 144 | 88 | 49.2 | 51.2 | 36.0 | 15 | 1.53 | 100 | 21 | 19.0 | 54.4 | 22.8 | 18.2 | 82 | 40 | M 10x1,25 | 54 |
L1873.045 | 45 | 180 | 19 | 148 | 95 | 49.2 | 52.2 | 38.0 | 15 | 1.81 | 108 | 22 | 19.0 | 55.9 | 25.7 | 20.8 | 120 | 40 | M 10x1,25 | 64 |
L1873.050 | 50 | 190 | 19 | 157 | 100 | 51.6 | 54.6 | 39.0 | 16 | 2.17 | 115 | 22 | 19.0 | 59.8 | 27.5 | 23.7 | 124 | 40 | M 10x1,25 | 78 |
Stainless steel (AISI 304), with smooth surfaces. Bearing stainless steel (440C) with 2RS seals, lubricated with food grade grease (USDA approved).
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a moisture and a wide range of aggressive chemicals.
For optional shaft end caps add suffixes:
-CO for one open protective cap (with seal) for through shafts
-CC for closed protective cap for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
Maximum housing loads measured @ 20°C.