Price & Availability | CAD | Order No. | d1 for h6 | l1 | d2 | d3 | h1 | h2 +0|-0.8 |
h3 | h4 | l2 | w1 | w2 | w3 | w4 | Weight kg |
Speed rpm |
Dyn. load C max. kN |
Static bearing load C0 max. kN |
Housing load F1 max. kN |
Housing load F6 max. kN |
Housing load F2 max. kN |
Housing load F3 max. kN |
Torque screw to Nm |
Housing load F4 max. kN |
Housing load F5 max. kN |
Set screw size | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1871.012 | 12 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.73 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 162.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1871.015 | 15 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.71 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 125.19 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1871.017 | 17 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.70 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 165.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1871.020 | 20 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.68 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 115.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1871.025 | 25 | 76 | M10 | 50.8 | 60 | 11 | 13 | 34.1 | 71 | 38 | 14.3 | 47.8 | 0.78 | 36.5 | 4000 | 11.0 | 8.0 | 180 | 36 | 74 | 120 | 20 | 56 | 180 | M 8x1 | ||||||||||||||||||||||||||||||||||||||
£ 145.30 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1871.030 | 30 | 102 | M10 | 76.2 | 70 | 12 | 16 | 38.1 | 86 | 38 | 15.9 | 52.8 | 1.30 | 42.9 | 3400 | 15.3 | 11.5 | 240 | 44 | 100 | 180 | 20 | 70 | 240 | M 8x1 | ||||||||||||||||||||||||||||||||||||||
£ 174.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1871.035 | 35 | 108 | M10 | 82.6 | 80 | 12 | 19 | 42.9 | 95 | 48 | 17.5 | 57.4 | 1.72 | 47.6 | 3000 | 20.1 | 15.6 | 320 | 48 | 120 | 200 | 40 | 88 | 320 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 280.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1871.040 | 40 | 117 | M12 | 89.0 | 88 | 13 | 19 | 42.9 | 100 | 48 | 19.0 | 66.8 | 1.91 | 49.2 | 2600 | 22.8 | 18.2 | 360 | 50 | 130 | 220 | 40 | 90 | 360 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 306.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1871.045 | 45 | 127 | M12 | 95.3 | 95 | 13 | 19 | 49.2 | 108 | 51 | 19.0 | 67.8 | 2.33 | 54.0 | 2400 | 25.7 | 20.8 | 380 | 52 | 140 | 240 | 40 | 98 | 380 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 386.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1871.050 | 50 | 140 | M16 | 101.6 | 100 | 13 | 19 | 51.6 | 117 | 51 | 19.0 | 75.6 | 2.83 | 57.2 | 2200 | 27.5 | 23.7 | 380 | 64 | 150 | 280 | 40 | 110 | 380 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 465.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 for h6 | l1 | d2 | d3 | h1 | h2 +0|-0.8 |
h3 | h4 | l2 | w1 | w2 | w3 | w4 | Weight kg |
Speed rpm |
Dyn. load C max. kN |
Static bearing load C0 max. kN |
Housing load F1 max. kN |
Housing load F6 max. kN |
Housing load F2 max. kN |
Housing load F3 max. kN |
Torque screw to Nm |
Housing load F4 max. kN |
Housing load F5 max. kN |
Set screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1871.012 | 12 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.73 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 |
L1871.015 | 15 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.71 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 |
L1871.017 | 17 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.70 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 |
L1871.020 | 20 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.68 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 |
L1871.025 | 25 | 76 | M10 | 50.8 | 60 | 11 | 13 | 34.1 | 71 | 38 | 14.3 | 47.8 | 0.78 | 36.5 | 4000 | 11.0 | 8.0 | 180 | 36 | 74 | 120 | 20 | 56 | 180 | M 8x1 |
L1871.030 | 30 | 102 | M10 | 76.2 | 70 | 12 | 16 | 38.1 | 86 | 38 | 15.9 | 52.8 | 1.30 | 42.9 | 3400 | 15.3 | 11.5 | 240 | 44 | 100 | 180 | 20 | 70 | 240 | M 8x1 |
L1871.035 | 35 | 108 | M10 | 82.6 | 80 | 12 | 19 | 42.9 | 95 | 48 | 17.5 | 57.4 | 1.72 | 47.6 | 3000 | 20.1 | 15.6 | 320 | 48 | 120 | 200 | 40 | 88 | 320 | M 10x1,25 |
L1871.040 | 40 | 117 | M12 | 89.0 | 88 | 13 | 19 | 42.9 | 100 | 48 | 19.0 | 66.8 | 1.91 | 49.2 | 2600 | 22.8 | 18.2 | 360 | 50 | 130 | 220 | 40 | 90 | 360 | M 10x1,25 |
L1871.045 | 45 | 127 | M12 | 95.3 | 95 | 13 | 19 | 49.2 | 108 | 51 | 19.0 | 67.8 | 2.33 | 54.0 | 2400 | 25.7 | 20.8 | 380 | 52 | 140 | 240 | 40 | 98 | 380 | M 10x1,25 |
L1871.050 | 50 | 140 | M16 | 101.6 | 100 | 13 | 19 | 51.6 | 117 | 51 | 19.0 | 75.6 | 2.83 | 57.2 | 2200 | 27.5 | 23.7 | 380 | 64 | 150 | 280 | 40 | 110 | 380 | M 10x1,25 |
Stainless steel (AISI 304), with smooth surfaces. Bearing stainless steel (440C) with 2RS seals, lubricated with food grade grease (USDA approved).
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a moisture and a wide range of aggressive chemicals.
For shaft end caps add suffixes:
-CO for open (with seal)
-CC for closed.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
Maximum housing loads measured @ 20°C.