Pillow Block Bearings
cast iron
Price & Availability | CAD | Order No. | For shaft dia. | Type | d1 | l1 | h1 | l2 | d2 | h2 | h3 | l3 | l4 | l5 | w1 | w2 | A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1868.010 | 12-35 | 1 | M12x 90 | 190 | 50 | 180 | - | - | - | 85 | - | - | 30 | 4 | 18 | ||||||||||||||||||||||||||||||||||||||
L1868.020 | 40-50 | 1 | M16x110 | 225 | 70 | 210 | - | - | - | 105 | - | - | 40 | 4 | 24 | ||||||||||||||||||||||||||||||||||||||
L1868.011 | 12-35 | 2 | M12x 90 | 190 | 50 | 180 | 11.0 | 100 | 80 | 85 | 130 | 30 | 30 | 5 | 18 | ||||||||||||||||||||||||||||||||||||||
L1868.021 | 40-50 | 2 | M16x110 | 225 | 70 | 210 | 14.0 | 140 | 100 | 105 | 160 | 40 | 40 | 6 | 24 | ||||||||||||||||||||||||||||||||||||||
L1868.012 | 12-35 | 3 | M12x 90 | 190 | 48 | 180 | 10.0 | 100 | 75 | 85 | 65 | - | 25 | 3 | 18 | ||||||||||||||||||||||||||||||||||||||
L1868.022 | 40-50 | 3 | M16x110 | 225 | 68 | 210 | 12.0 | 130 | 100 | 105 | 80 | - | 35 | 3 | 24 | ||||||||||||||||||||||||||||||||||||||
L1868.014 | 12-35 | 4 | M12x100 | 190 | 48 | 180 | 11.5 | 103 | 80 | 97 | 140 | - | 25 | 3 | 18 | ||||||||||||||||||||||||||||||||||||||
L1868.024 | 40-50 | 4 | M16x120 | 235 | 68 | 220 | 14.0 | 130 | 100 | 111 | 180 | - | 35 | 3 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 53.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Quality grey cast iron (FG20 or FG25), passivated and painted (RAL 5010).
Stretcher frame for use with conveyor belt tensioner, part L1867.