Precision Lead Screws
screw only, stainless
Price & Availability | CAD | Order No. | Lead | d1 nom. |
l1 | w1 | l2 | d2 core | d3 | d4 pcd | d5 | d6 | l3 | Axial clearance µm |
Thrust load max. N |
rpm max. |
Torque screw to Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1351.04-01-0.2 | 1 | 4 | 200 | 15 | 17.5 | 3.3 | 10 | 15 | 23 | 2.9 | 3.5 | 50 | 50 | 2000 | 0.25 | ||||||||||||||||||||||||||||||||||||||
£ 296.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1351.04-02-0.2 | 2 | 4 | 200 | 15 | 17.5 | 3.3 | 10 | 15 | 23 | 2.9 | 3.5 | 50 | 60 | 2000 | 0.25 | ||||||||||||||||||||||||||||||||||||||
L1351.06-01-0.3 | 1 | 6 | 300 | 17 | 23.5 | 5.3 | 12 | 18 | 26 | 3.4 | 3.5 | 50 | 120 | 2000 | 0.6 | ||||||||||||||||||||||||||||||||||||||
£ 159.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1351.06-02-0.3 | 2 | 6 | 300 | 17 | 23.5 | 5.3 | 12 | 18 | 26 | 3.4 | 3.5 | 50 | 60 | 2000 | 0.6 | ||||||||||||||||||||||||||||||||||||||
£ 216.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1351.06-09-0.3 | 9 | 6 | 300 | 17 | 23.5 | 5.4 | 12 | 18 | 26 | 3.4 | 3.5 | 100 | 90 | 2000 | 0.6 | ||||||||||||||||||||||||||||||||||||||
£ 240.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1351.06-18-0.3 | 18 | 6 | 300 | 17 | 23.5 | 5.6 | 12 | 18 | 26 | 3.4 | 3.5 | 100 | 70 | 2000 | 0.6 | ||||||||||||||||||||||||||||||||||||||
L1351.08-01-0.3 | 1 | 8 | 300 | 18 | 29.0 | 7.3 | 14 | 21 | 29 | 4.5 | 4.0 | 50 | 200 | 2000 | 0.6 | ||||||||||||||||||||||||||||||||||||||
£ 286.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1351.08-02-0.3 | 2 | 8 | 300 | 18 | 29.0 | 6.6 | 14 | 21 | 29 | 4.5 | 4.0 | 50 | 290 | 2000 | 0.6 | ||||||||||||||||||||||||||||||||||||||
£ 286.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1351.08-12-0.4 | 12 | 8 | 400 | 18 | 29.0 | 6.7 | 14 | 21 | 29 | 4.5 | 4.0 | 100 | 210 | 2000 | 0.6 | ||||||||||||||||||||||||||||||||||||||
L1351.08-24-0.4 | 24 | 8 | 400 | 18 | 29.0 | 7.5 | 14 | 21 | 29 | 4.5 | 4. | 100 | 210 | 2000 | 0.6 | ||||||||||||||||||||||||||||||||||||||
L1351.10-02-0.3 | 2 | 10 | 300 | 21 | 35.0 | 8.6 | 16 | 24 | 33 | 4.5 | 5.0 | 50 | 460 | 1500 | 0.8 | ||||||||||||||||||||||||||||||||||||||
£ 315.75 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1351.10-06-1.0 | 6 | 10 | 1000 | 21 | 35.0 | 8.0 | 16 | 24 | 33 | 4.5 | 5.0 | 100 | 370 | 1500 | 0.8 | ||||||||||||||||||||||||||||||||||||||
£ 337.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1351.10-10-1.0 | 10 | 10 | 1000 | 21 | 35.0 | 8.0 | 16 | 24 | 33 | 4.5 | 5.0 | 100 | 250 | 1500 | 0.8 | ||||||||||||||||||||||||||||||||||||||
L1351.10-15-0.5 | 15 | 10 | 450 | 21 | 35.0 | 8.4 | 16 | 24 | 33 | 4.5 | 5.0 | 100 | 410 | 1500 | 0.8 | ||||||||||||||||||||||||||||||||||||||
L1351.10-30-0.5 | 30 | 10 | 450 | 21 | 35.0 | 8.9 | 16 | 24 | 33 | 4.5 | 5.0 | 100 | 410 | 1500 | 0.8 | ||||||||||||||||||||||||||||||||||||||
L1351.12-02-0.3 | 2 | 12 | 300 | 22 | 40.0 | 10.6 | 18 | 26 | 35 | 4.5 | 5.0 | 50 | 660 | 1000 | 0.8 | ||||||||||||||||||||||||||||||||||||||
L1351.12-04-1.0 | 4 | 12 | 1000 | 22 | 40.0 | 10.0 | 18 | 26 | 35 | 4.5 | 5.0 | 100 | 620 | 1000 | 0.8 | ||||||||||||||||||||||||||||||||||||||
£ 340.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1351.12-08-1.0 | 8 | 12 | 1000 | 22 | 40.0 | 9.8 | 18 | 26 | 35 | 4.5 | 5.0 | 100 | 820 | 1000 | 0.8 | ||||||||||||||||||||||||||||||||||||||
L1351.12-12-1.0 | 12 | 12 | 1000 | 22 | 40.0 | 10.3 | 18 | 26 | 35 | 4.5 | 5.0 | 100 | 470 | 1000 | 0.8 | ||||||||||||||||||||||||||||||||||||||
L1351.12-18-0.5 | 18 | 12 | 500 | 22 | 40.0 | 10.6 | 18 | 26 | 35 | 4.5 | 5.0 | 100 | 750 | 1000 | 0.8 | ||||||||||||||||||||||||||||||||||||||
L1351.12-36-0.5 | 36 | 12 | 500 | 22 | 40.0 | 10.9 | 18 | 26 | 35 | 4.5 | 5.0 | 100 | 540 | 1000 | 0.8 | ||||||||||||||||||||||||||||||||||||||
L1351.15-05-2.0 | 5 | 15 | 2000 | 27 | 48.0 | 12.2 | 24 | 33 | 42 | 4.5 | 6.0 | 100 | 890 | 800 | 0.8 | ||||||||||||||||||||||||||||||||||||||
L1351.15-10-2.0 | 10 | 15 | 2000 | 27 | 48.0 | 12.3 | 24 | 33 | 42 | 4.5 | 6.0 | 100 | 1040 | 800 | 0.8 | ||||||||||||||||||||||||||||||||||||||
L1351.15-20-2.0 | 20 | 15 | 2000 | 27 | 48.0 | 12.6 | 24 | 33 | 42 | 4.5 | 6.0 | 100 | 1100 | 800 | 0.8 | ||||||||||||||||||||||||||||||||||||||
L1351.20-10-2.0 | 10 | 20 | 2000 | 32 | 57.0 | 17.5 | 30 | 40 | 50 | 5.5 | 7.0 | 100 | 1240 | 600 | 1.0 | ||||||||||||||||||||||||||||||||||||||
L1351.20-20-2.0 | 20 | 20 | 2000 | 32 | 57.0 | 17.6 | 30 | 40 | 50 | 5.5 | 7.0 | 100 | 1420 | 600 | 1.0 |
Stainless steel screw (SUS 304),
resin nut (PPS).
High precision. No backlash.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
Nut fitted to screw, to ensure anti-backlash - unlike L1349 and L1350 which can be ordered separately.