Minature Support Units
fixed
Price & Availability | CAD | Order No. | d1 | h1 +0|-0.03 |
d2 | d3 | h2 | h3 | l1 | l2 | l3 | w1 | w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1355.030 | 2 | 9 | 7 | 3.5 | 14.5 | 5 | 24.0 | 18 | 11 | 8 | 4 | ||||||||||||||||||||||||||||||||||||||
L1355.040 | 3 | 10 | 10 | 3.5 | 17.0 | 6 | 27.0 | 21 | 14 | 10 | 5 | ||||||||||||||||||||||||||||||||||||||
L1355.050 | 4 | 11 | 13 | 4.5 | 19.5 | 6 | 30.5 | 23 | 17 | 10 | 5 | ||||||||||||||||||||||||||||||||||||||
L1355.060 | 6 | 13 | 15 | 5.5 | 22.5 | 8 | 35.0 | 26 | 19 | 12 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 197.83 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1355.080 | 6 | 17 | 17 | 5.5 | 29.0 | 12 | 41.0 | 32 | 24 | 14 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 85.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Generally used with small diameter lead screws - see technical pages for lead screw core diameters and end machining required.
Use with fixed support unit (L1353). For required end machining of the lead screws see technical pages.
End machining of lead screws on request.