Steel Lead Screws
right hand thread
Units | Price/unit after discount | Applied Discount |
1 | £ 109.06 | 0% |
10 | £ 98.15 | 10% |
20 | £ 92.70 | 15% |
40 | £ 81.80 | 25% |
50 | £ 76.34 | 30% |
100 | £ 65.44 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 109.06 | 0% |
10 | £ 98.15 | 10% |
20 | £ 92.70 | 15% |
40 | £ 81.80 | 25% |
50 | £ 76.34 | 30% |
100 | £ 65.44 | 40% |
Plastic (PA6.6 & MoS2).
This nut type is made of a very wear resistant, self-lubricating plastic.
The extra length of these lead screw nuts (three x nominal thread Ø) greatly reduces wear.
Standard nuts are right hand thread.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.