Units | Price/unit after discount | Applied Discount |
1 | £ 899.52 | 0% |
10 | £ 809.57 | 10% |
20 | £ 764.59 | 15% |
40 | £ 674.64 | 25% |
50 | £ 629.66 | 30% |
100 | £ 539.71 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 899.52 | 0% |
10 | £ 809.57 | 10% |
20 | £ 764.59 | 15% |
40 | £ 674.64 | 25% |
50 | £ 629.66 | 30% |
100 | £ 539.71 | 40% |
Rolled trapezoidal thread, stainless steel (AISI 316L, A4). Resistant to nearly all types of corrosion (can be used in a wet or corrosive environment). Manufactured to ISO 2901/2093, DIN103.
Surface hardness approx. 280HB.
'Lead' refers to the distance that a nut will travel for a complete revolution of the screw.
Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.
These are stainless steel left hand thread lead screws.
For the standard right hand threads in stainless steel see part no. L1322.
Cutting to required length and machining of ends - on request.
Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.