Price & Availability | CAD | Order No. | Screw dia. x lead | d1 | l1 | Lead w1 | d2 | d3 | Mass moment of inertia kg·m² |
Weight kg |
---|---|---|---|---|---|---|---|---|---|---|
L1375.25L-05-0500 | 25x 5 | 26.08 | 500 | 5 | 25 | 22.9 | 2,62x10-4 | 1.80 | ||
L1375.25L-05-0600 | 25x 5 | 26.08 | 600 | 5 | 25 | 22.9 | 2,62x10-4 | 2.15 | ||
L1375.25L-05-0800 | 25x 5 | 26.08 | 800 | 5 | 25 | 22.9 | 2,62x10-4 | 2.87 | ||
L1375.25L-05-1000 | 25x 5 | 26.08 | 1000 | 5 | 25 | 22.9 | 2,62x10-4 | 3.59 | ||
L1375.25L-05-1500 | 25x 5 | 26.08 | 1500 | 5 | 25 | 22.9 | 2,62x10-4 | 5.39 | ||
L1375.25L-05-2000 | 25x 5 | 26.08 | 2000 | 5 | 25 | 22.9 | 2,62x10-4 | 7.18 | ||
L1375.25L-05-2500 | 25x 5 | 26.08 | 2500 | 5 | 25 | 22.9 | 2,62x10-4 | 8.98 | ||
L1375.25L-05-3000 | 25x 5 | 26.08 | 3000 | 5 | 25 | 22.9 | 2,62x10-4 | 10.77 | ||
L1375.25L-05-3500 | 25x 5 | 26.08 | 3500 | 5 | 25 | 22.9 | 2,62x10-4 | 2.87 | ||
L1375.25L-05-4000 | 25x 5 | 26.08 | 4000 | 5 | 25 | 22.9 | 2,62x10-4 | 3.59 | ||
L1375.25L-05-4500 | 25x 5 | 26.08 | 4500 | 5 | 25 | 22.9 | 2,62x10-4 | 5.39 | ||
L1375.25L-05-5000 | 25x 5 | 26.08 | 5000 | 5 | 25 | 22.9 | 2,62x10-4 | 7.18 | ||
L1375.25L-05-5500 | 25x 5 | 26.08 | 5500 | 5 | 25 | 22.9 | 2,62x10-4 | 8.98 | ||
L1375.25L-05-6000 | 25x 5 | 26.08 | 6000 | 5 | 25 | 22.9 | 2,62x10-4 | 10.77 | ||
L1375.25L-10-0500 | 25x10 | 26.08 | 500 | 10 | 25 | 22.9 | 2,62x10-4 | 1.80 | ||
L1375.25L-10-0600 | 25x10 | 26.08 | 600 | 10 | 25 | 22.9 | 2,62x10-4 | 2.15 | ||
L1375.25L-10-0800 | 25x10 | 26.08 | 800 | 10 | 25 | 22.9 | 2,62x10-4 | 2.87 | ||
L1375.25L-10-1000 | 25x10 | 26.08 | 1000 | 10 | 25 | 22.9 | 2,62x10-4 | 3.59 | ||
L1375.25L-10-1500 | 25x10 | 26.08 | 1500 | 10 | 25 | 22.9 | 2,62x10-4 | 5.39 | ||
L1375.25L-10-2000 | 25x10 | 26.08 | 2000 | 10 | 25 | 22.9 | 2,62x10-4 | 7.18 | ||
L1375.25L-10-2500 | 25x10 | 26.08 | 2500 | 10 | 25 | 22.9 | 2,62x10-4 | 8.98 | ||
L1375.25L-10-3000 | 25x10 | 26.08 | 3000 | 10 | 25 | 22.9 | 2,62x10-4 | 10.77 | ||
L1375.25L-10-3500 | 25x10 | 26.08 | 3500 | 10 | 25 | 22.9 | 2,62x10-4 | 2.87 | ||
L1375.25L-10-4000 | 25x10 | 26.08 | 4000 | 10 | 25 | 22.9 | 2,62x10-4 | 3.59 | ||
L1375.25L-10-4500 | 25x10 | 26.08 | 4500 | 10 | 25 | 22.9 | 2,62x10-4 | 5.39 | ||
L1375.25L-10-5000 | 25x10 | 26.08 | 5000 | 10 | 25 | 22.9 | 2,62x10-4 | 7.18 | ||
L1375.25L-10-5500 | 25x10 | 26.08 | 5500 | 10 | 25 | 22.9 | 2,62x10-4 | 8.98 | ||
L1375.25L-10-6000 | 25x10 | 26.08 | 6000 | 10 | 25 | 22.9 | 2,62x10-4 | 10.77 |
Steel (CF53 or C55R), induction hardened to 60 HRC ±2, polished.
Gothic profile with a 5,10 or 2mm lead.
Tolerance T7 - 50µ/300mm. Shorter lengths or longer lengths up to a maximum of 6000mm available.
For ball screw nuts see parts L1370.L & L1371.L - these are left hand nuts.
For end screw machining to suit ball screw support units see relevant ball screw supports (L1388-L1406). End machining on request.
These are non-standard left hand thread ball screws.
Ensure the ball nut can be fitted to the ball screw after machining. Do not remove the ball nut from the sleeve prior to installation - the balls come free rendering the ball nut unusable.