enter part no. or description
Linear rails, Linear tables Linear rails, Linear tables
Other product group in this series :
Shoulder Screws And Captive Screws
Tipped Screws
Stainless Machine Screws
Hexagon Nuts
Thumb Screws - steel
Thumb Screws - A4 stainless
Thumb Screws - plastic head
Hexagonal Spacers And Pillars
Clamp Cleats
Threaded Rods
Automotion (Int'l) Limited
Alexia House,
Dunley Hill Court
Ranmore, Dorking
Surrey, RH5 6SX, England

T: +44 (0) 1483 286674
F: +44 (0) 1483 286675
 
Automotion > Threaded Fasteners > Thumb Screws - A2 stainless Back
Thumb Screws - A2 stainless
To download a Pdf of all parts in this product group please select
9 product(s) found.
Flat knurled thumb screws. A2 stainless.
M4 to M10 female. A2 stainless steel.
Part No: P1067
Flat knurled nuts. A2 stainless.
M2 to M10 female thread. A2 stainless steel.
Part No: P1068
Knurled nuts with collar. A2 stainless.
M2 to M10 female thread. A2 stainless steel.
Part No: P1065
Knurled nuts with collar. A2 stainless.
M3 to M8 male thread. A2 stainless steel.
Part No: P1064
Knurled nuts. A2 stainless.
M5 to M10 female thread. A2 stainless steel.
Part No: P1066
Narrow head thumb screws
IMPERIAL thread sizes, A2 stainless steel.
Part No: P1070
Narrow head thumb screws
M3 to M5 male threads, A2 stainless steel.
Part No: P1070
Plastic headed A2 stainless thread
Knurled thumb screw. M5 to M5 male thread, stainless.
Part No: P1060
Plastic headed A2 stainless thread
Knurled thumb screw. M5 to M8 female thread, A2 stainless steel.
Part No: P1061
Linear rails & tables  |  Positioning stages  |  Lead & ball screws  |  Bearings & shafting  |  Rod Ends  |  Rail systems  |  Belt driven stages
Telescopic slides  |  Flexible couplings  |  Rigid couplings  |  Lifting bolts  |  Threaded fasteners  |  Dowel Pins & washers  |  Ring & pivot bearings
Tolerance rings & other rotary elements  |  Anti vibration elements  |  Levelling feet & Height adjusting elements
Other mechanical parts  |  Chain and belt systems  |  Precision gears | Landing pages | Liftingeyebolts
Automotion (Int'l) Limited, Alexia House, Dunley Hill Court, Ranmore, Dorking, Surrey, RH5 6SX, England
Tel: +44 (0) 1483 286674, Fax: +44 (0) 1483 286675,
Web design and SEO expert GUMPTION