enter part no. or description
Linear rails, Linear tables Linear rails, Linear tables
Other product group in this series :
Light Duty Positioning Stages - Manual
Fully Motorised Positioning Stages
Medium Duty Positioning Stages
Heavy Duty Positioning Stages
Brackets For Positioning Stages
Automotion (Int'l) Limited
Alexia House,
Dunley Hill Court
Ranmore, Dorking
Surrey, RH5 6SX, England

T: +44 (0) 1483 286674
F: +44 (0) 1483 286675
 
Automotion > Positioning Stages > Rotary Stages - Medium Duty. Table Diameters From 50mm To 200mm. Back
Rotary Stages - Medium Duty. Table Diameters From 50mm To 200mm.
To download a Pdf of all parts in this product group please select
9 product(s) found.
Rotary tables - medium duty
Table dia. 50mm, loads up to 7Kg.
Part No: L1163
Rotary tables - medium duty
Table dia. mm, loads up to Kg.
Part No: L1164
Rotary tables - medium duty
Table dia. 125mm, loads up to Kg.
Part No: L1165
Motion controller
With easy PC interface.
Part No: L1162
Rotary tables - heavy duty
Table dia. 75mm. Loads to 65Kg.
Part No: L1166
Rotary tables - heavy duty
Table dia. 125mm. Loads to 125Kg.
Part No: L1167
Rotary tables - heavy duty
Table dia. 125mm - SEALED. Loads to 36Kg..
Part No: L1168
Rotary tables - heavy duty
Table dia. 200mm. Loads to 315Kg.
Part No: L1169
Motion controller
With easy PC interface.
Part No: L1162
Linear rails & tables  |  Positioning stages  |  Lead & ball screws  |  Bearings & shafting  |  Rod Ends  |  Rail systems  |  Belt driven stages
Telescopic slides  |  Flexible couplings  |  Rigid couplings  |  Lifting bolts  |  Threaded fasteners  |  Dowel Pins & washers  |  Ring & pivot bearings
Tolerance rings & other rotary elements  |  Anti vibration elements  |  Levelling feet & Height adjusting elements
Other mechanical parts  |  Chain and belt systems  |  Precision gears | Landing pages | Liftingeyebolts | Liftingbolts
Automotion (Int'l) Limited, Alexia House, Dunley Hill Court, Ranmore, Dorking, Surrey, RH5 6SX, England
Tel: +44 (0) 1483 286674, Fax: +44 (0) 1483 286675,
Web design and SEO expert GUMPTION