enter part no. or description
Linear rails, Linear tables Linear rails, Linear tables
Other product group in this series :
Beamed Couplings
Couplings With Plastic Spacers
Automotion (Int'l) Limited
Alexia House,
Dunley Hill Court
Ranmore, Dorking
Surrey, RH5 6SX, England

T: +44 (0) 1483 286674
F: +44 (0) 1483 286675
 
Automotion > Flexible Couplings > Slip & Clutch Couplings Back
Slip & Clutch Couplings
To download a Pdf of all parts in this product group please select
13 product(s) found.
Slip couplings
For shafts 6 or 8mm.Torque 2 to 130Ncm.
Part No: R3080
Oldham slip couplings
For shaft 6 or 8mm. Torque 2 to 130Ncm.
Part No: R3081
Slip couplings
Stainless steel, shafts 3 to 19mm.
Part No: R3084
Adjustable slip couplings
Shafts 4 to 6mm. Torque 0 to 35Ncm.
Part No: R3086
Over-running coupling
Drives in one direction only.
Part No: R3088
In-line slip coupling
Shafts 4 to 6mm. Slip torque 0 to 17Ncm.
Part No: R3090
Adjustable slip clutch
Shafts 4 to 6mm. Stainless steel.
Part No: R3091
Adjustable slip clutch
Shafts 4 to 6mm. Stainless steel.
Part No: R3092
Adjustable slip clutch
Shafts 6 to 8mm. Torque 2,5N to 132Ncm.
Part No: R3093
Bi-directional slip clutch
Shafts from 3 to 12mm.
Part No: R3094
Miniature slip clutch
For 4 or 5mm shafts. Adjustable.
Part No: R3095
Slip clutch
Shafts 3 to 12mm.
Part No: R3096
Roller clutch
For shafts 4 to 20mm.
Part No: R3098
Linear rails & tables  |  Positioning stages  |  Lead & ball screws  |  Bearings & shafting  |  Rod Ends  |  Rail systems  |  Belt driven stages
Telescopic slides  |  Flexible couplings  |  Rigid couplings  |  Lifting bolts  |  Threaded fasteners  |  Dowel Pins & washers  |  Ring & pivot bearings
Tolerance rings & other rotary elements  |  Anti vibration elements  |  Levelling feet & Height adjusting elements
Other mechanical parts  |  Chain and belt systems  |  Precision gears | Ball transfer units | Anti vibration cylinders | Lifting bolts | Anti vibration mounts | Dowel pins | Linear bearings and Shafts | Machine Mounts | Anti vibration components
Automotion (Int'l) Limited, Alexia House, Dunley Hill Court, Ranmore, Dorking, Surrey, RH5 6SX, England
Tel: +44 (0) 1483 286674, Fax: +44 (0) 1483 286675,
Company No. 2761902, registered in England.
Web design and SEO expert GUMPTION