enter part no. or description
Linear rails, Linear tables Linear rails, Linear tables
Other product group in this series :
Drive Chains & Sprockets
Chain Link
Aircraft Cable
Automotion (Int'l) Limited
Alexia House,
Dunley Hill Court
Ranmore, Dorking
Surrey, RH5 6SX, England

T: +44 (0) 1483 286674
F: +44 (0) 1483 286675
 
Automotion > Chains Belts and Pulleys > Timing Belts & Pulleys Back
Timing Belts & Pulleys
To download a Pdf of all parts in this product group please select
20 product(s) found.
Timing belts & pulleys 2,0mm pitch
Pulleys from alum. Belt code 8TB.
Part No: R1400
Timing belts & pulleys 5,0mm pitch
Pulleys from aluminium. Belt code 20TB.
Part No: R1405
Timing belts & pulleys 9,525mm pitch
Pulleys from aluminium. Belt code 37TB.
Part No: R1410
Timing belts and pulleys 12,7mm pitch
Pulleys from aluminium. Belt code 50TB.
Part No: R1420
Timing belts - MXL type
2mm pitch, 3mm wide.
Part No: R1430
Timing belts - HTD type
3mm pitch, 6 mm wide.
Part No: R1431
Timing belts - HTD type
3mm pitch, 9mm wide.
Part No: R1432
Pulleys for HTD belts
3mm pitch - single flange.
Part No: R1440
Pulleys for HTD belts
3mm pitch - double flange.
Part No: R1445
Pulleys for HTD belts
3mm pitch - double flange.
Part No: R1450
Pulleys for HTD belts
3mm pitch - double flange.
Part No: R1455
Pulleys for HTD belts
3mm pitch - double flange.
Part No: R1460
Pulleys for HTD belts
3mm pitch - double flange.
Part No: R1465
Pulleys for HTD belts
3mm pitch - single flange.
Part No: R1470
Timing belts - HTD type
5mm pitch, 6mm and 9mm wide.
Part No: R1475
Pulleys for HTD belts
5mm pitch - single flange.
Part No: R1480
Pulleys for HTD belts
5mm pitch - double flange.
Part No: R1485
Pulleys for HTD belts
5mm pitch - single flange.
Part No: R1490
Pulleys for HTD belts
5mm pitch - double flange.
Part No: R1495
Pulley bar stock
Lengths of bar stock for MXL belts.
Part No: R1497
Linear rails & tables  |  Positioning stages  |  Lead & ball screws  |  Bearings & shafting  |  Rod Ends  |  Rail systems  |  Belt driven stages
Telescopic slides  |  Flexible couplings  |  Rigid couplings  |  Lifting bolts  |  Threaded fasteners  |  Dowel Pins & washers  |  Ring & pivot bearings
Tolerance rings & other rotary elements  |  Anti vibration elements  |  Levelling feet & Height adjusting elements
Other mechanical parts  |  Chain and belt systems  |  Precision gears | Ball transfer units | Anti vibration cylinders | Lifting bolts | Anti vibration mounts | Dowel pins | Linear bearings and Shafts | Machine Mounts | Anti vibration components
Automotion (Int'l) Limited, Alexia House, Dunley Hill Court, Ranmore, Dorking, Surrey, RH5 6SX, England
Tel: +44 (0) 1483 286674, Fax: +44 (0) 1483 286675,
Company No. 2761902, registered in England.
Web design and SEO expert GUMPTION