P1204 - hardened steel dowel pins to DIN 6325 (ISO 8734). From 1mm diameter to 20mm diameter.
P1206 - A2 steel dowel pins to ISO 2338. These are a hard stainless steel ground to m6 tolerance. From 1mm
P1207 - A4 steel dowel pins to DIN 7. These are a soft stainless steel ground to m6 tolerance. From 1mm
P1212 - extractable dowel pins with air release to DIN 797D. Hardened and ground steel (m6 toleranace).
P1216 - taper pins and extractable taper pins to DIN 1B, mild steel. Diameter 1,5mm to 20mm.
P1208 - grooved pins to DIN 1473, GP3 and similar to ISO 8740. Grooved full length. Diameters 1mm to 12mm,
P1230 and P1231 - slotted spring pins to ISO 8752. Steel and stainless steel. Diameters 1mm to 12mm.
P1232 and P1234 - coiled and spirol spring pins. To DIN 7343 (ISO 8750). Diameters 1,5mm to 12mm.
P1247 - linch pins and shaft locking pins
Cad files of our parts are available in 3D cad (normally in .sat or .step files). We can also make special anti-vibration parts (depending on volumes) and have a technical team on hand to discuss your requirements tel. 0044-(0)1483 286677.