Machine Mounts
Most of our machine mounts are held in stock for immediate despatch. (typically on a next day delivery).
We have a large warehouse with automated stock parts storage.
We hold a large amount of stock and aim to despatch your orders on the same day.
We recognise that sometimes the parts will not be in stock - and if this is the case then typically lead time is 7-10 days.
If you are unsure of which machine mounts to select then please phone or email us and we will come back to you promptly.
Contact Us
Automotion Components Ltd
Alexia House
Littlemead Industrial Estate
Cranleigh
Surrey
GU6 8NE (UK)
Tel 0845 850 99 40
Fax 0845 850 99 41

Provides an elastic support mechanism for equivalent isolation. Used in generator sets, motors, pumps and most other machine parts. Please note for marine applications or very demanding use we recommend the mounts with “fail-safe” features part number P1829. Part numbers P1828.016 and P1828.020 have fail safe features as standard.
These mounts control vibration in three axis. Primarily used for marine applications, engines, compressors, pumps, generators etc. Fitted with a mechanical fail-safe stop. They are very robust to cope with high start/stop forces and vibrations from marine and other engines. The stainless steel versions or cushy floats are widely used for marine engine mounts or for outdoor applications.
Provide an excellent combination of articulation of movement with some anti-vibration dampening., this most popular variety, combines these two essential characteristics for securely mounting machines and other equipment. Suitable for a wide industrial use.
For use in a wide range of industries including, food processing, pharmaceutical, electronic, medical and machinery shops.
- Also available in stainless steel.
- Also available with plastic bases.
- Majority of sizes held in stock.
- Order online.
Automotions precision leveling adjusters enable accurate leveling, locating and adjusting under heavy loads. Precise height adjustment through the head an articulated mounting ball providing up to 4 degrees of movement on non parallel surfaces.
- Also available in stainless steel
High quality wedge leveling mounts for a variety of machinery and equipment. They are the ideal solution for accurate, adaptable and economical machine instillations. They are commonly used with sensitive/test equipment, CNC lathes and machining centers, Rolling mills and General Machine Tools.
Automotion Components

Automotion Components
Request your FREE catalogue