| P1966 Wedge Mounts | 102 kB | |
| Wedge Mounts | 117 kB | |
| Machine Mounts | (not found) | |
| Mechanical | (not found) |
P1966 Wedge Mounts
anti-vibration
Data Table
| Order No. | h1 | l1 | l2 | Base material | Load range (Kgf.) |
|
| P1966.150-R | 60±5 | 150 | 75 | Rubber | 500 - 1,000 | |
| P1966.150-P | 60±5 | 150 | 75 | Polyur. | 700 - 2,500 | |
| P1966.220-R | 90±5 | 220 | 110 | Rubber | 1,500 - 3,000 | |
| P1966.220-P | 90±5 | 220 | 110 | Polyur. | 3,000 - 6,000 |
Material/Technical
Material
With rubber (Shore 65) or harder polyurethane base (Shore 90).
Technical Notes
Adjustment is +/- 5mm or +/- 10mm depending on version selected - see table.
The adjustment tool is a 12mm Allan key
Tips
CAD & Data Sheets
Product Datasheets
| P1966 Wedge Mounts | 102 kB | |
| Wedge Mounts | 117 kB | |
| Machine Mounts | (not found) | |
| Mechanical | (not found) |
If you can't read the product files please follow this link to install Adobe Acrobat Reader.
Automotion Components

Automotion Components
Request your FREE catalogue

Print Page
Data Sheet
Photo

