Price & Availability | CAD | Order No. | d1 | A/F | d2 ±0.05 |
h1 | h2 | Material | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P0179.030-A2-SI | M 3 | 5.5 | 3.6 | 6 | 2.4 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts)
Ready to despatch 196 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.040-A2-SI | M 4 | 7 | 4.5 | 8 | 3.2 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts)
Ready to despatch 114 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.050-A2-SI | M 5 | 8 | 5.6 | 10 | 4.0 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.99 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.060-A2-SI | M 6 | 10 | 6.8 | 12 | 5.0 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.99 per unit (click for quantity discounts)
Ready to despatch 70 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.080-A2-SI | M 8 | 13 | 8.5 | 15 | 6.5 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.26 per unit (click for quantity discounts)
Ready to despatch 94 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.100-A2-SI | M10 | 17 | 10.6 | 18 | 8.0 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.26 per unit (click for quantity discounts)
Ready to despatch 90 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.120-A2-SI | M12 | 19 | 12.85 | 22 | 10.0 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.77 per unit (click for quantity discounts)
Ready to despatch 88 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.160-A2-SI | M16 | 24 | 17.5 | 28 | 13.0 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.07 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.030-A4-SI | M 3 | 5.5 | 3.6 | 6 | 2.4 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts)
Ready to despatch 937 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.040-A4-SI | M 4 | 7 | 4.5 | 8 | 3.2 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.050-A4-SI | M 5 | 8 | 5.6 | 10 | 4.0 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.060-A4-SI | M 6 | 10 | 6.8 | 12 | 5.0 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.99 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.080-A4-SI | M 8 | 13 | 8.5 | 15 | 6.5 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.26 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.100-A4-SI | M10 | 17 | 10.6 | 18 | 8.0 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.26 per unit (click for quantity discounts)
Ready to despatch 288 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.120-A4-SI | M12 | 19 | 12.85 | 22 | 10.0 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.77 per unit (click for quantity discounts)
Ready to despatch 72 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.160-A4-SI | M16 | 24 | 17.5 | 28 | 13.0 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.030-A2-VI | M 3 | 5.5 | 3.6 | 6 | 2.4 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.040-A2-VI | M 4 | 7 | 4.5 | 8 | 3.2 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.050-A2-VI | M 5 | 8 | 5.6 | 10 | 4.0 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.31 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.060-A2-VI | M 6 | 10 | 6.8 | 12 | 5.0 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.99 per unit (click for quantity discounts)
Ready to despatch 257 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
P0179.080-A2-VI | M 8 | 13 | 8.5 | 15 | 6.5 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.100-A2-VI | M10 | 17 | 10.6 | 18 | 8.0 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.120-A2-VI | M12 | 19 | 12.85 | 22 | 10.0 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.160-A2-VI | M16 | 24 | 17.5 | 28 | 13.0 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.030-A4-VI | M 3 | 5.5 | 3.6 | 6 | 2.4 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.040-A4-VI | M 4 | 7 | 4.5 | 8 | 3.2 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.050-A4-VI | M 5 | 8 | 5.6 | 10 | 4.0 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.060-A4-VI | M 6 | 10 | 6.8 | 12 | 5.0 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.080-A4-VI | M 8 | 13 | 8.5 | 15 | 6.5 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.100-A4-VI | M10 | 17 | 10.6 | 18 | 8.0 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.120-A4-VI | M12 | 19 | 12.85 | 22 | 10.0 | A4 s/s | ||||||||||||||||||||||||||||||||||||||||||||
P0179.160-A4-VI | M16 | 24 | 17.5 | 28 | 13.0 | A4 s/s |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages,
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile etc.).
Seals substances in and contaminants out. Re-useable.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.