Price & Availability | Order No. | Type | Durometer | d1 | l1 | d2 min.|max. |
l2 | d3 | l3 | l4 | l5 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2768.25A35-R | R | 35 | 63,50 (2,5") | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
£ 151.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
P2768.25A60-R | R | 60 | 63,50 (2,5") | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
P2768.25A80-R | R | 80 | 63,50 (2,5") | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
P2768.25A35-L | L | 35 | 63,50 (2,5") | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
P2768.25A60-L | L | 60 | 63,50 (2,5") | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
P2768.25A80-L | L | 80 | 23.37 | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
P2768.25B35-R | R | 35 | 63,50 (2,5") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - | |||||||||||||||||||||||||||||||||||||
P2768-25B60 | R | 60 | 63,50 (2,5") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - | |||||||||||||||||||||||||||||||||||||
£ 147.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
P2768.25B80-R | R | 80 | 63,50 (2,5") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - | |||||||||||||||||||||||||||||||||||||
P2768.25B35-L | L | 35 | 63,50 (2,5") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - | |||||||||||||||||||||||||||||||||||||
P2768.25B60-L | L | 60 | 63,50 (2,5") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - | |||||||||||||||||||||||||||||||||||||
P2768.25B80-L | L | 80 | 63,50 (2,5") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - | |||||||||||||||||||||||||||||||||||||
P2768.40A35-R | R | 35 | 101,60 (4") | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
P2768.40A60-R | R | 60 | 101,60 (4") | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
P2768.40A80-R | R | 80 | 101,60 (4") | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
P2768.40A35-L | L | 35 | 101,60 (4") | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
P2768.40A60-L | L | 60 | 101,60 (4") | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
P2768.40A80-L | L | 80 | 101,60 (4") | 23.37 | 15,77/15,82 | 45.47 | 1/2-13" | 26.42 | 3.05 | 10.41 | |||||||||||||||||||||||||||||||||||||
P2768.40B35-R | R | 35 | 101,60 (4") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - | |||||||||||||||||||||||||||||||||||||
P2768.40B60-R | R | 60 | 101,60 (4") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - | |||||||||||||||||||||||||||||||||||||
P2768.40B80-R | R | 80 | 101,60 (4") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - | |||||||||||||||||||||||||||||||||||||
P2768.40B35-L | L | 35 | 101,60 (4") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - | |||||||||||||||||||||||||||||||||||||
P2768.40B60-L | L | 60 | 101,60 (4") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - | |||||||||||||||||||||||||||||||||||||
P2768.40B80-L | L | 80 | 101,60 (4") | 49.28 | 15,77/15,82 | 31.75 | 1/2-13" | 12.70 | 10.92 | - |
Urethane bonded to a steel insert. Hardness from 35-80 durometer (Shore A).
A clutch bearing allows the roller to turn in only one direction. Available in left or right hand rotation (with the stud pointed upwards, a right hand rotation turns clockwise).
Type R= right hand clutch bearing.
Type L= left hand clutch bearing.
Durasoft rollers have "teardrop" holes to allow the roller to flex for firm but non-damaging contact. All clutch bearing are type I. Please see technical page for more information on the bearing.