Mini Levelling Feet
stainless
Price & Availability | CAD | Order No. | d1 | l1 | d2 | d3 | d4 | h1 | Static load max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P1954.663 | M16 | 150 | 75 | 52 | 13 | 33 | 7.5 | ||||||||||||||||||||||||||||||||||||||
£ 29.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
P1954.665 | M16 | 100 | 100 | 67 | 13 | 38 | 10.0 | ||||||||||||||||||||||||||||||||||||||
£ 32.35 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Pad: pressed stainless steel AISI 303.
Bolt: stainless steel AISI 303.
Pad insert: nitril rubber.
Use of the bolt down tag allows the machine mount to be fixed in place.
For use in wide range of industries including food processing, medical equipment, electronics and machinery workshops.