Steel A-V Mounts
Price & Availability | CAD | Order No. | d1 | d2 | d3 | d4 | h1 | h2 | h3 | l1 | w1 | l2 | l3 | Resonance point Hz |
Resonance magnification dB |
Recommended frequency Hz |
Optimum working load kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2108.02-60 | 30 | 24 | M6 | 4.2x6 | 22 | 2 | 1 | 18 | 36 | 60 | 46 | 15~10 | 12~13 | 22~ | 1,25-3,25 | ||||||||||||||||||||||||||||||||||||||
£ 29.85 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
P2108.05-60 | 30 | 24 | M6 | 4.2x6 | 22 | 2 | 1 | 18 | 36 | 60 | 46 | 13~9 | 15~16 | 19~ | 3,25-7,5 | ||||||||||||||||||||||||||||||||||||||
£ 30.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
P2108.14-60 | 30 | 24 | M6 | 4.2x6 | 22 | 2 | 1 | 18 | 36 | 60 | 46 | 12~9 | 19~21 | 17~ | 7,5-12,5 | ||||||||||||||||||||||||||||||||||||||
£ 30.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Silicone gel on zinc plated steel base plate with a steel bolt.
For applications that use a base plate instead of a bolt.