Ceiling Hanger
Steel
Price & Availability | CAD | Order No. | Type | d1 | w1 | h1 | d2 | h2 | l1 | l2 | l3 | Compression max. |
Load max. kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2501.100-030 | Type 1 | 7 | 40 | 46.5 | M6 | 25 | 100 | 66.0 | 40 | 8 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 11.10 per unit (click for quantity discounts)
Ready to despatch 593 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P2501.100-075 | Type 1 | 7 | 40 | 46.5 | M6 | 25 | 100 | 66.0 | 40 | 6 | 75 | ||||||||||||||||||||||||||||||||||||||
£ 11.67 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P2501.135-060 | Type 1 | 11 | 55 | 65.0 | M6 | 25 | 130 | 98.5 | 49 | 9 | 60 | ||||||||||||||||||||||||||||||||||||||
£ 29.57 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P2501.135-150 | Type 1 | 11 | 55 | 65.0 | M6 | 25 | 130 | 98.5 | 49 | 6 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 30.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P2501.100-230 | Type 2 | 7 | 40 | 46.5 | M6 | 25 | 100 | 66.0 | 40 | 8 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 11.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P2501.100-275 | Type 2 | 7 | 40 | 46.5 | M6 | 25 | 100 | 66.0 | 40 | 6 | 75 | ||||||||||||||||||||||||||||||||||||||
£ 11.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P2501.135-260 | Type 2 | 11 | 55 | 65.0 | M6 | 25 | 130 | 98.5 | 49 | 9 | 60 | ||||||||||||||||||||||||||||||||||||||
£ 29.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P2501.135-350 | Type 2 | 11 | 55 | 65.0 | M6 | 25 | 130 | 98.5 | 49 | 6 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 30.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Zinc plated steel (anti-corrosive treatment) with Sylomer® pad.
These hangers are manufactured with two different mixes of Sylomer® for the two different load ratings. The metal parts can withstand tensile stresses from 650kg - 1000kg.
They are put through an anti-corrosive treatment, which can withstand harsh conditions.