A-V Mounts
Steel
Price & Availability | CAD | Order No. | Shore hardness | d1 | l1 | d2 | h1 | Load max. kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2040.050 | 50 A | 55 | 23 | M10 | 40 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 41.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
P2040.060 | 60 A | 55 | 23 | M10 | 40 | 60 | ||||||||||||||||||||||||||||||||||||||
£ 41.43 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
P2040.070 | 70 A | 55 | 23 | M10 | 40 | 120 | ||||||||||||||||||||||||||||||||||||||
£ 60.98 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Rubber on silver zinc plated steel.
With a bell-like base this unit is suitable for supporting most applications, such as engine
suspensions.
It can also be used to carry horizontal loads.