Ball Slide Assemblies
precision
Price & Availability | CAD | Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | w3 | Weight g |
h3 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1029.045-025 | 25 | 36 | 44.5 | 50.8 | 19.0 | 35 | 38 | - | 20 | 10.2 | 22.1 | 127 | 4.6 | M4 | 4.6 | 8.1 | 4.4 | 4.7 | 4.9 | ||||||||||||||||||||||||||||||||||||||
£ 192.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1029.045-050 | 50 | 54 | 44.5 | 82.6 | 19.0 | 65 | 65 | - | 20 | 10.2 | 22.1 | 209 | 4.6 | M4 | 4.6 | 8.1 | 5.9 | 9.4 | 9.8 | ||||||||||||||||||||||||||||||||||||||
£ 216.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1029.045-075 | 75 | 59 | 44.5 | 101.6 | 19.0 | 85 | 85 | - | 20 | 10.2 | 22.1 | 254 | 4.6 | M4 | 4.6 | 8.1 | 6.9 | 10.9 | 11.4 | ||||||||||||||||||||||||||||||||||||||
£ 231.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1029.045-100 | 100 | 64 | 44.5 | 127.0 | 19.0 | 115 | 115 | - | 20 | 10.2 | 22.1 | 286 | 4.6 | M4 | 4.6 | 8.1 | 7.7 | 12.1 | 12.7 | ||||||||||||||||||||||||||||||||||||||
£ 253.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1029.067-025 | 25 | 95 | 67 | 66.5 | 25.4 | 54 | 54 | - | 35 | 15.5 | 38.1 | 299 | 5.3 | M5 | 5.8 | 10 | 18.1 | 15.0 | 15.8 | ||||||||||||||||||||||||||||||||||||||
£ 202.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1029.067-050 | 50 | 109 | 67 | 101.6 | 25.4 | 75 | 75 | - | 35 | 15.5 | 38.1 | 454 | 5.3 | M5 | 5.8 | 10 | 24.1 | 30.1 | 31.6 | ||||||||||||||||||||||||||||||||||||||
£ 235.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1029.067-075 | 75 | 154 | 67 | 127.0 | 25.4 | 100 | 100 | - | 35 | 15.5 | 38.1 | 567 | 5.3 | M5 | 5.8 | 10 | 30.2 | 50.1 | 52.6 | ||||||||||||||||||||||||||||||||||||||
£ 267.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1029.067-100 | 100 | 173 | 67 | 152.4 | 25.4 | 125 | 125 | - | 35 | 15.5 | 38.1 | 680 | 5.3 | M5 | 5.8 | 10 | 45.9 | 62.6 | 65.8 | ||||||||||||||||||||||||||||||||||||||
£ 296.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1029.067-125 | 125 | 186 | 67 | 203.2 | 25.4 | 175 | 187 | - | 35 | 15.5 | 38.1 | 907 | 5.3 | M5 | 5.8 | 10 | 41.3 | 72.0 | 75.6 | ||||||||||||||||||||||||||||||||||||||
L1029.127-075 | 75 | 100 | 127 | 127.0 | 25.4 | 100 | 100 | 50 | 100 | 15.5 | 6.2 | 1021 | 6.2 | M6 | 7.1 | 11 | 19.3 | 72.2 | 73.8 | ||||||||||||||||||||||||||||||||||||||
L1029.127-125 | 125 | 109 | 127 | 177.8 | 25.4 | 150 | 150 | 75 | 100 | 15.5 | 6.2 | 1474 | 6.2 | M6 | 7.1 | 11 | 21.2 | 79.4 | 81.1 | ||||||||||||||||||||||||||||||||||||||
L1029.127-175 | 175 | 118 | 127 | 228.6 | 25.4 | 200 | 200 | 100 | 100 | 15.5 | 6.2 | 1928 | 6.2 | M6 | 7.1 | 11 | 23.0 | 92.8 | 97.4 |
Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | w3 | Weight g |
h3 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1029.045-025 | 25 | 36 | 44.5 | 50.8 | 19.0 | 35 | 38 | - | 20 | 10.2 | 22.1 | 127 | 4.6 | M4 | 4.6 | 8.1 | 4.4 | 4.7 | 4.9 |
L1029.045-050 | 50 | 54 | 44.5 | 82.6 | 19.0 | 65 | 65 | - | 20 | 10.2 | 22.1 | 209 | 4.6 | M4 | 4.6 | 8.1 | 5.9 | 9.4 | 9.8 |
L1029.045-075 | 75 | 59 | 44.5 | 101.6 | 19.0 | 85 | 85 | - | 20 | 10.2 | 22.1 | 254 | 4.6 | M4 | 4.6 | 8.1 | 6.9 | 10.9 | 11.4 |
L1029.045-100 | 100 | 64 | 44.5 | 127.0 | 19.0 | 115 | 115 | - | 20 | 10.2 | 22.1 | 286 | 4.6 | M4 | 4.6 | 8.1 | 7.7 | 12.1 | 12.7 |
L1029.067-025 | 25 | 95 | 67 | 66.5 | 25.4 | 54 | 54 | - | 35 | 15.5 | 38.1 | 299 | 5.3 | M5 | 5.8 | 10 | 18.1 | 15.0 | 15.8 |
L1029.067-050 | 50 | 109 | 67 | 101.6 | 25.4 | 75 | 75 | - | 35 | 15.5 | 38.1 | 454 | 5.3 | M5 | 5.8 | 10 | 24.1 | 30.1 | 31.6 |
L1029.067-075 | 75 | 154 | 67 | 127.0 | 25.4 | 100 | 100 | - | 35 | 15.5 | 38.1 | 567 | 5.3 | M5 | 5.8 | 10 | 30.2 | 50.1 | 52.6 |
L1029.067-100 | 100 | 173 | 67 | 152.4 | 25.4 | 125 | 125 | - | 35 | 15.5 | 38.1 | 680 | 5.3 | M5 | 5.8 | 10 | 45.9 | 62.6 | 65.8 |
L1029.067-125 | 125 | 186 | 67 | 203.2 | 25.4 | 175 | 187 | - | 35 | 15.5 | 38.1 | 907 | 5.3 | M5 | 5.8 | 10 | 41.3 | 72.0 | 75.6 |
L1029.127-075 | 75 | 100 | 127 | 127.0 | 25.4 | 100 | 100 | 50 | 100 | 15.5 | 6.2 | 1021 | 6.2 | M6 | 7.1 | 11 | 19.3 | 72.2 | 73.8 |
L1029.127-125 | 125 | 109 | 127 | 177.8 | 25.4 | 150 | 150 | 75 | 100 | 15.5 | 6.2 | 1474 | 6.2 | M6 | 7.1 | 11 | 21.2 | 79.4 | 81.1 |
L1029.127-175 | 175 | 118 | 127 | 228.6 | 25.4 | 200 | 200 | 100 | 100 | 15.5 | 6.2 | 1928 | 6.2 | M6 | 7.1 | 11 | 23.0 | 92.8 | 97.4 |
Aluminium carriage and base.
Hardened stainless steel rollers, shafts and preload gibs.
Straight line accuracy: 3µ/25mm of travel.
Positional repeatability: 1µ.
Coefficient of friction: 0,002.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4498
or + 44 (0) 1483 266 774
Email sales@automotioncomponents.co.uk
Company registration no.2761902
Company VAT number GB 408154022
For other bank details visit our FAQs page.