Price & Availability | CAD | Order No. | For rail | l1 | l2 | l3 | l4 | h1 | h2 | h3 | h4 | h5 | h6 | d2 | d3 | d4 | For screws d1 | Weight g |
Static load C0rad & ax N |
w1 | w2 | w3 | w4 | Dyn. load Crad & ax N |
Mx Nm |
My Nm |
Mz Nm |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1010.C03 | 3* | 11.9 | 6.7 | 3.5 | 10 | 4 | 3.2 | 1.1 | 2.6 | - | 1.5 | - | M1,6 | 0.3 | M1,6 | 0.9 | 310 | 8 | - | 3 | 2.5 | 190 | 0.6 | 0.4 | 0.4 | ||||||||||||||||||||||||||||||||
£ 98.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.C03L | 3* | 16.1 | 11.0 | 5.5 | 10 | 4 | 3.2 | 1.1 | 2.6 | - | 1.5 | - | M1,6 | 0.3 | M2 | 1.2 | 575 | 8 | - | 3 | 2.5 | 295 | 0.9 | 1.1 | 1.1 | ||||||||||||||||||||||||||||||||
£ 115.87 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.C05 | 5* | 16.3 | 10.0 | - | 15 | 6 | 4.7 | 1.5 | 3.5 | 1.0 | 2.0 | 2.4 | 3.5 | 0.7 | M2 | 3.5 | 550 | 12 | 8 | 5 | 3.5 | 335 | 1.7 | 1.0 | 1.0 | ||||||||||||||||||||||||||||||||
£ 56.86 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.C05L | 5* | 19.7 | 13.5 | 7 | 15 | 6 | 4.6 | 2.0 | 3.5 | 1.0 | 2.0 | 2.4 | 3.5 | 0.7 | M2,6 | 4.0 | 900 | 12 | - | 5 | 3.5 | 470 | 2.4 | 2.1 | 2.1 | ||||||||||||||||||||||||||||||||
£ 64.26 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.C07 | 7 | 24.1 | 14.3 | 8 | 15 | 8 | 6.6 | 2.5 | 4.7 | 2.3 | 2.8 | 2.4 | 4.2 | 1.1 | M2 | 8.0 | 1440 | 17 | 12 | 7 | 5.0 | 890 | 5.2 | 3.3 | 3.3 | ||||||||||||||||||||||||||||||||
£ 40.96 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.C07L | 7 | 31.5 | 21.8 | 13 | 15 | 8 | 6.7 | 2.5 | 4.7 | 2.3 | 2.8 | 2.4 | 4.2 | 1.1 | M2 | 14.0 | 2440 | 17 | 12 | 7 | 5.0 | 1310 | 9.0 | 7.7 | 7.7 | ||||||||||||||||||||||||||||||||
£ 47.22 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.C09 | 9 | 30.9 | 20.5 | 10 | 20 | 10 | 7.9 | 3.0 | 5.5 | 3.5 | 3.3 | 3.5 | 6.0 | 1.3 | M3 | 18.0 | 2495 | 20 | 15 | 9 | 5.5 | 1570 | 11.7 | 6.4 | 6.4 | ||||||||||||||||||||||||||||||||
£ 40.70 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.C09L | 9 | 41.1 | 30.8 | 16 | 20 | 10 | 8.0 | 3.0 | 5.5 | 3.5 | 3.3 | 3.5 | 6.0 | 1.3 | M3 | 28.0 | 3880 | 20 | 15 | 9 | 5.5 | 2135 | 18.2 | 12.4 | 12.4 | ||||||||||||||||||||||||||||||||
£ 48.79 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.C12 | 12 | 35.8 | 22.0 | 15 | 25 | 13 | 10.1 | 3.5 | 7.5 | 4.5 | 4.3 | 3.5 | 6.0 | 1.3 | M3 | 34.0 | 3465 | 27 | 20 | 12 | 7.5 | 2308 | 21.5 | 12.9 | 12.9 | ||||||||||||||||||||||||||||||||
£ 48.52 per unit (click for quantity discounts)
Ready to despatch 50 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.C12L | 12 | 47.8 | 34.0 | 20 | 25 | 13 | 10.2 | 3.5 | 7.5 | 4.5 | 4.3 | 3.5 | 6.0 | 1.3 | M3 | 51.0 | 5630 | 27 | 20 | 12 | 7.5 | 3240 | 34.9 | 30.2 | 30.2 | ||||||||||||||||||||||||||||||||
£ 54.62 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.C15 | 15 | 43.4 | 27.0 | 20 | 40 | 16 | 12.2 | 5.5 | 9.5 | 4.5 | 4.3 | 3.5 | 6.0 | 1.8 | M3 | 61.0 | 5590 | 32 | 25 | 15 | 8.5 | 3810 | 43.6 | 27.0 | 27.0 | ||||||||||||||||||||||||||||||||
£ 52.63 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.C15L | 15 | 60.2 | 44.0 | 25 | 40 | 16 | 12.2 | 5.5 | 9.5 | 4.5 | 4.3 | 3.5 | 6.0 | 1.8 | M3 | 90.0 | 9080 | 32 | 25 | 15 | 8.5 | 5350 | 70.0 | 63.3 | 63.3 | ||||||||||||||||||||||||||||||||
£ 61.19 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
|
Order No. | For rail | l1 | l2 | l3 | l4 | h1 | h2 | h3 | h4 | h5 | h6 | d2 | d3 | d4 | For screws d1 | Weight g |
Static load C0rad & ax N |
w1 | w2 | w3 | w4 | Dyn. load Crad & ax N |
Mx Nm |
My Nm |
Mz Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1010.C03 | 3* | 11.9 | 6.7 | 3.5 | 10 | 4 | 3.2 | 1.1 | 2.6 | - | 1.5 | - | M1,6 | 0.3 | M1,6 | 0.9 | 310 | 8 | - | 3 | 2.5 | 190 | 0.6 | 0.4 | 0.4 |
L1010.C03L | 3* | 16.1 | 11.0 | 5.5 | 10 | 4 | 3.2 | 1.1 | 2.6 | - | 1.5 | - | M1,6 | 0.3 | M2 | 1.2 | 575 | 8 | - | 3 | 2.5 | 295 | 0.9 | 1.1 | 1.1 |
L1010.C05 | 5* | 16.3 | 10.0 | - | 15 | 6 | 4.7 | 1.5 | 3.5 | 1.0 | 2.0 | 2.4 | 3.5 | 0.7 | M2 | 3.5 | 550 | 12 | 8 | 5 | 3.5 | 335 | 1.7 | 1.0 | 1.0 |
L1010.C05L | 5* | 19.7 | 13.5 | 7 | 15 | 6 | 4.6 | 2.0 | 3.5 | 1.0 | 2.0 | 2.4 | 3.5 | 0.7 | M2,6 | 4.0 | 900 | 12 | - | 5 | 3.5 | 470 | 2.4 | 2.1 | 2.1 |
L1010.C07 | 7 | 24.1 | 14.3 | 8 | 15 | 8 | 6.6 | 2.5 | 4.7 | 2.3 | 2.8 | 2.4 | 4.2 | 1.1 | M2 | 8.0 | 1440 | 17 | 12 | 7 | 5.0 | 890 | 5.2 | 3.3 | 3.3 |
L1010.C07L | 7 | 31.5 | 21.8 | 13 | 15 | 8 | 6.7 | 2.5 | 4.7 | 2.3 | 2.8 | 2.4 | 4.2 | 1.1 | M2 | 14.0 | 2440 | 17 | 12 | 7 | 5.0 | 1310 | 9.0 | 7.7 | 7.7 |
L1010.C09 | 9 | 30.9 | 20.5 | 10 | 20 | 10 | 7.9 | 3.0 | 5.5 | 3.5 | 3.3 | 3.5 | 6.0 | 1.3 | M3 | 18.0 | 2495 | 20 | 15 | 9 | 5.5 | 1570 | 11.7 | 6.4 | 6.4 |
L1010.C09L | 9 | 41.1 | 30.8 | 16 | 20 | 10 | 8.0 | 3.0 | 5.5 | 3.5 | 3.3 | 3.5 | 6.0 | 1.3 | M3 | 28.0 | 3880 | 20 | 15 | 9 | 5.5 | 2135 | 18.2 | 12.4 | 12.4 |
L1010.C12 | 12 | 35.8 | 22.0 | 15 | 25 | 13 | 10.1 | 3.5 | 7.5 | 4.5 | 4.3 | 3.5 | 6.0 | 1.3 | M3 | 34.0 | 3465 | 27 | 20 | 12 | 7.5 | 2308 | 21.5 | 12.9 | 12.9 |
L1010.C12L | 12 | 47.8 | 34.0 | 20 | 25 | 13 | 10.2 | 3.5 | 7.5 | 4.5 | 4.3 | 3.5 | 6.0 | 1.3 | M3 | 51.0 | 5630 | 27 | 20 | 12 | 7.5 | 3240 | 34.9 | 30.2 | 30.2 |
L1010.C15 | 15 | 43.4 | 27.0 | 20 | 40 | 16 | 12.2 | 5.5 | 9.5 | 4.5 | 4.3 | 3.5 | 6.0 | 1.8 | M3 | 61.0 | 5590 | 32 | 25 | 15 | 8.5 | 3810 | 43.6 | 27.0 | 27.0 |
L1010.C15L | 15 | 60.2 | 44.0 | 25 | 40 | 16 | 12.2 | 5.5 | 9.5 | 4.5 | 4.3 | 3.5 | 6.0 | 1.8 | M3 | 90.0 | 9080 | 32 | 25 | 15 | 8.5 | 5350 | 70.0 | 63.3 | 63.3 |
Corrosion resistant stainless steel body (440C), with hardened stainless steel ball bearings.
Black plastic end plates and ball bearing retainers.
Max.speed 3 m/s. max. acceleration 40m/s2.
Temperature range -40°C to +80°C.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1010.07 through to L1010.15).
Carriages are supplied with a dummy plastic rail. When mounting carriages onto rail, slide directly from the dummy rail onto the steel rail. Do not simply remove the carriage from the dummy rail - the balls will become loose making the carriage unusable.
*Size 3 and Size 5 carriage must be ordered with rails.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4498
or + 44 (0) 1483 266 774
Email sales@automotioncomponents.co.uk
Company registration no.2761902
Company VAT number GB 408154022
For other bank details visit our FAQs page.