Quick Stock/Price Check

Quick Order

This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber  Order by parameter d1
H6 Order by parameter
d2
h6 Order by parameter
l1 Order by parameter d3 Order by parameter l2 Order by parameter l3 Order by parameter No. of
ball
circuits Order by parameter
Max.
dynamic
load C N Order by parameter
Max.
static
load C0Order by parameter
X
Order by parameter
CAD Price/stock Add to basket
L1712.008 8 16 45 15,2 33,0 1,10 4 430 780 31 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1712.012 12 22 57 21,0 45,8 1,30 4 650 1200 80 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1712.016 16 26 70 24,9 49,8 1,30 5 1230 2350 145 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1712.020 20 32 80 30,3 61,0 1,60 5 1400 2750 180 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1712.025 25 40 112 38,0 82,0 1,85 6 1560 3140 440 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1712.030 30 47 123 44,5 104,2 1,85 6 2490 5490 580 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1712.040 40 62 154 59,0 121,2 2,15 6 3430 8040 1170 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1712.050 50 75 192 72,0 155,2 2,65 6 6080 15900 3100 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1712.060 60 90 211 86,5 170,0 3,15 6 7650 20000 3500 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.

Technical Notes

For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity TA is better than 15µ.
Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications up to +120°C - with no end seals. Please advise at time of ordering if this is required.

Tips

Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1713.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1712.008 22 7-10 days 1-9£ 18.8510-19£ 16.9720-49£ 16.0250-99£ 15.08100+£ 13.20
L1712.012 4 7-10 days 1-9£ 21.2410-19£ 19.1220-49£ 18.0550-99£ 16.99100+£ 14.87
L1712.016 20 7-10 days 1-9£ 26.6010-19£ 23.9420-49£ 22.6150-99£ 21.28100+£ 18.62
L1712.020 13 7-10 days 1-9£ 31.8110-19£ 28.6320-49£ 27.0450-99£ 25.45100+£ 22.27
L1712.025 23 7-10 days 1-9£ 49.2510-19£ 44.3320-49£ 41.8650-99£ 39.40100+£ 34.48
L1712.030 6 7-10 days 1-9£ 60.4210-19£ 54.3820-49£ 51.3650-99£ 48.34100+£ 42.29
L1712.040 6 7-10 days 1-9£ 94.0510-19£ 84.6520-49£ 79.9450-99£ 75.24100+£ 65.84
L1712.050 0 7-10 days 1-9£ 138.7410-19£ 124.8720-49£ 117.9350-99£ 110.99100+£ 97.12
L1712.060 0 7-10 days 1-9£ 211.4310-19£ 190.2920-49£ 179.7250-99£ 169.14100+£ 148.00

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1712 Acis 53 kB zip
L1712 IGES 259 kB zip
L1712 Parasolid 37 kB zip
L1712 ProE 178 kB zip
L1712 SolidWorks 1 MB zip
L1712 Step 82 kB zip

Product Datasheets

L1712 Long Linear Ball Bushings 152 kB pdf
Standard Linear Bearings 1 MB pdf
Linear Ball Bushings 4 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message