This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1
H6 Order by parameter
d2
h6 Order by parameter
l1
+0,-0,3 Order by parameter
d3 Order by parameter l2
+0,-0,3 Order by parameter
l3 Order by parameter Order by parameter a° Order by parameter No. of
ball
circuits Order by parameter
Max.
dynamic
load C N Order by parameter
Max.
static
load C0Order by parameter
X
Order by parameter
CAD Price/stock Add to basket
L1707.012 12 22 32 21,0 22,9 1,30 7,3 78° 3 410 590 41 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1707.016 16 26 36 24,9 24,9 1,30 10,0 78° 4 770 1170 57 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1707.020 20 32 45 30,3 31,5 1,60 10,0 60° 5 860 1370 91 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1707.025 25 40 58 37,5 44,1 1,85 12,5 60° 6 980 1560 215 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1707.030 30 47 68 44,5 52,1 1,85 12,5 50° 6 1560 2740 325 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1707.040 40 62 80 59,0 60,6 2,15 16,8 50° 6 2150 4010 705 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1707.050 50 75 100 72,0 77,6 2,65 21,0 50° 6 3820 7930 1130 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1707.060 60 90 125 86,5 101,7 3,15 27,2 54° 6 4700 9990 2220 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Hardened and ground body from bearing steel. Single body resin retainer (POM). Supplied with nitrile rubber (NBR) end-seals -UU as standard.

Technical Notes

For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. Perpendicularity . A is better than 15µ.
Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications up to +120°C - with no end seals. Please advise at time of ordering if this is required.

Tips

d2 is the dimension before the bush has been slotted. Superball linear bearings are also available (3 x load rating of standard bushings and 27 x travel life see part nos. L1740 and L1742.)

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1707.012 9 7-10 days 1-9£ 10.3410-19£ 9.3120-49£ 8.7950-99£ 8.27100+£ 7.24
L1707.016 22 7-10 days 1-9£ 15.9210-19£ 14.3320-49£ 13.5350-99£ 12.74100+£ 11.14
L1707.020 15 7-10 days 1-9£ 18.3510-19£ 16.5220-49£ 15.6050-99£ 14.68100+£ 12.85
L1707.025 12 7-10 days 1-9£ 24.3210-19£ 21.8920-49£ 20.6750-99£ 19.46100+£ 17.02
L1707.030 24 7-10 days 1-9£ 30.5110-19£ 27.4620-49£ 25.9350-99£ 24.41100+£ 21.36
L1707.040 3 7-10 days 1-9£ 43.4310-19£ 39.0920-49£ 36.9250-99£ 34.74100+£ 30.40
L1707.050 10 7-10 days 1-9£ 58.5210-19£ 52.6720-49£ 49.7450-99£ 46.82100+£ 40.96
L1707.060 0 7-10 days 1-9£ 82.2710-19£ 74.0420-49£ 69.9350-99£ 65.82100+£ 57.59

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1707 Acis 96 kB zip
L1707 IGES 360 kB zip
L1707 Parasolid 75 kB zip
L1707 ProE 196 kB zip
L1707 SolidWorks 1 MB zip
L1707 Step 122 kB zip

Product Datasheets

L1707 Open Linear Ball Bushings 160 kB pdf
Standard Linear Bearings 1 MB pdf
Linear Ball Bushings 4 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message