This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1
H6 Order by parameter
d2
h6 Order by parameter
l1
+0,-0,3 Order by parameter
d3 Order by parameter l2
+0,-0,3 Order by parameter
l3 Order by parameter No. of
ball
circuits Order by parameter
Max.
dynamic
load C N Order by parameter
Max.
static
load C0Order by parameter
X
Order by parameter
CAD Price/stock Add to basket
L1706.005 5 12 22 11,5 14,5 1,10 4 200 260 12 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1706.006-1 6 12 19 11,5 13,5 1,10 4 200 260 8 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1706.008 8 16 25 15,2 16,5 1,10 4 260 400 20 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1706.010-1 10 19 29 18,0 22,0 1,30 4 370 540 30 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1706.012 12 22 32 21,0 22,9 1,30 4 410 590 41 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1706.016 16 26 36 24,9 24,9 1,30 5 770 1170 57 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1706.020 20 32 45 30,3 31,5 1,60 5 860 1370 91 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1706.025 25 40 58 37,5 44,1 1,85 6 980 1560 215 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1706.030 30 47 68 44,5 52,1 1,85 6 1560 2740 325 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1706.040 40 62 80 59,0 60,6 2,15 6 2150 4010 705 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1706.050 50 75 100 72,0 77,6 2,65 6 3820 7930 1130 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1706.060 60 90 125 86,5 101,7 3,15 6 4700 9990 2220 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Hardened and ground body from bearing steel. Single body resin retainer (POM). Supplied with nitrile rubber (NBR) end-seals -UU as standard.

Technical Notes

For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. Perpendicularity .A is better than 15µ.
For part numbers with -1 shaft tolerance required is g6. Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications up to 120°C - with no end seals. Please advise at time of ordering if this is required.

Tips

Superball linear bearings are also available (3 x load rating of standard bushings and 27 x travel life see part nos. L1740 and L1742.)
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1709.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1706.005 14 7-10 days 1-9£ 9.6810-19£ 8.7120-49£ 8.2350-99£ 7.74100+£ 6.78
L1706.006-1 0 7-10 days 1-9£ 7.6010-19£ 6.8420-49£ 6.4650-99£ 6.08100+£ 5.32
L1706.008 78 7-10 days 1-9£ 9.2010-19£ 8.2820-49£ 7.8250-99£ 7.36100+£ 6.44
L1706.010-1 49 7-10 days 1-9£ 9.5810-19£ 8.6220-49£ 8.1450-99£ 7.66100+£ 6.71
L1706.012 24 7-10 days 1-9£ 10.8810-19£ 9.7920-49£ 9.2550-99£ 8.70100+£ 7.62
L1706.016 53 7-10 days 1-9£ 11.9710-19£ 10.7720-49£ 10.1750-99£ 9.58100+£ 8.38
L1706.020 95 7-10 days 1-9£ 14.0210-19£ 12.6220-49£ 11.9250-99£ 11.22100+£ 9.81
L1706.025 36 7-10 days 1-9£ 18.7010-19£ 16.8320-49£ 15.9050-99£ 14.96100+£ 13.09
L1706.030 5 7-10 days 1-9£ 23.9410-19£ 21.5520-49£ 20.3550-99£ 19.15100+£ 16.76
L1706.040 15 7-10 days 1-9£ 33.4410-19£ 30.1020-49£ 28.4250-99£ 26.75100+£ 23.41
L1706.050 2 7-10 days 1-9£ 47.1210-19£ 42.4120-49£ 40.0550-99£ 37.70100+£ 32.98
L1706.060 0 7-10 days 1-9£ 70.8710-19£ 63.7820-49£ 60.2450-99£ 56.70100+£ 49.61

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

Product Datasheets

L1706 Closed Linear Ball Bushings 156 kB pdf
Standard Linear Bearings 1 MB pdf
Linear Ball Bushings 4 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message