This site works better with javascript enabled.

L1750 Linear Carriages

closed

Linear Carriages

Data Table

Order No. Order by articlenumber Type Order by parameter d1
H6 Order by parameter
l1 Order by parameter d2 Order by parameter d3 Order by parameter l2
±0,2 Order by parameter
w1 Order by parameter w2
±0,2 Order by parameter
X
Order by parameter
CAD Price/stock Add to basket
L1750.008 Standard 8 30,0 M 4x8 3,4 18 34 24 60 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.012 Standard 12 39,0 M 5x10 4,3 26 44 33 118 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.016 Standard 16 44,0 M 5x12 4,3 34 50 36 180 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.020 Standard 20 53,0 M 6x12 5,2 40 54 40 245 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.025 Standard 25 67,0 M 8x18 6,8 50 76 54 550 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.030 Standard 30 76,0 M 8x18 6,8 58 78 58 760 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.040 Standard 40 90,0 M10x25 8,6 60 102 80 1700 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.050 Standard 50 110,0 M10x25 8,6 80 122 100 2950 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1750.008-L Long 8 58,0 M 4X8 3,4 42 34 24 98 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.012-L Long 12 77,0 M 5x10 4,3 64 44 33 232 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.016-L Long 16 89,0 M 5x12 4,3 79 50 36 360 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.020-L Long 20 106,0 M 6x12 5,2 90 54 40 490 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.025-L Long 25 136,0 M 8x18 6,8 119 76 54 1100 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.030-L Long 30 154,0 M 8x18 6,8 132 78 58 1525 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.040-L Long 40 180,0 M10x25 8,6 150 102 80 3400 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.050-L Long 50 230,0 M10x25 8,6 200 122 100 5920 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1750.008-S Short 8 14,4 M 4x8 3,4 - 34 24 40 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.012-S Short 12 20,3 M 5x10 4,3 - 44 33 82 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.016-S Short 16 22,3 M 5x12 4,3 - 50 36 122 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.020-S Short 20 28,3 M 6x12 5,2 - 54 40 176 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.025-S Short 25 40,4 M 8x18 6,8 - 76 54 400 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.030-S Short 30 48,4 M 8x18 6,8 - 78 58 570 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.040-S Short 40 56,4 M10x25 8,6 - 102 80 1320 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1750.050-S Short 50 72,3 M10x25 8,6 - 122 100 1900 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Additional dimensions below (to order please refer to above table).

Order No. Order by parameter w3
±0,02 Order by parameter
w4 Order by parameter h1 Order by parameter h2 Order by parameter h3 Order by parameter h4
±0,02 Order by parameter
Linear ball
bushing used Order by parameter
Max. dyn.
load C N Order by parameter
Max. static
load C0Order by parameter
L1750.008 17 5,0 22,0 18,0 6 11 L1706.008 260 400
L1750.012 22 5,5 30,0 24,5 8 15 L1706.012 410 590
L1750.016 25 7,0 38,5 32,5 9 19 L1706.016 770 1170
L1750.020 27 7,0 41,0 35,0 11 21 L1706.020 860 1370
L1750.025 38 11,0 51,5 41,0 12 26 L1706.025 980 1560
L1750.030 39 10,0 59,5 49,0 15 30 L1706.030 1560 2740
L1750.040 51 11,0 78,0 62,0 20 40 L1706.040 2150 4010
L1750.050 61 11,0 102,0 80,0 24 52 L1706.050 3820 7930
L1750.008-L 17 5,0 22,0 18,0 6 11 2 x L1706.008 410 800
L1750.012-L 22 5,5 30,0 24,5 8 15 2 x L1706.012 650 1180
L1750.016-L 25 7,0 38,5 32,5 9 19 2 x L1706.016 1230 2340
L1750.020-L 27 7,0 41,0 35,0 11 21 2 x L1706.020 1370 2740
L1750.025-L 38 11,0 51,5 41,0 12 26 2 x L1706.025 1560 3120
L1750.030-L 39 10,0 59,5 49,0 15 30 2 x L1706.030 2490 5480
L1750.040-L 51 11,0 78,0 62,0 20 40 2 x L1706.040 3440 8020
L1750.050-L 61 11,0 102,0 80,0 24 52 2 x L1706.050 6110 15860
L1750.008-S 17 5,0 22,0 18,0 6 11 L1706.008 260 400
L1750.012-S 22 5,5 30,0 24,5 8 15 L1706.012 410 590
L1750.016-S 25 7,0 38,5 32,5 9 19 L1706.016 770 1170
L1750.020-S 27 7,0 41,0 35,0 11 21 L1706.020 860 1370
L1750.025-S 38 11,0 51,5 41,0 12 26 L1706.025 980 1560
L1750.030-S 39 10,0 59,5 49,0 15 30 L1706.030 1560 2740
L1750.040-S 51 11,0 78,0 62,0 20 40 L1706.040 2150 4010
L1750.050-S 61 11,0 102,0 80,0 24 52 L1706.050 3820 7930

Technical & Application

Material

Aluminium body, with linear bearing installed. Bearing has a resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.

Technical Notes

For use with hardened shafts only (see part nos. L1770 - L1772).
Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to 120°C - with no end seals. Please advise at time of ordering if this is required.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1750.008 26 7-10 days 1-9£ 18.8110-19£ 16.9320-49£ 15.9950-99£ 15.05100+£ 13.17
L1750.012 10 7-10 days 1-9£ 21.3010-19£ 19.1720-49£ 18.1150-99£ 17.04100+£ 14.91
L1750.016 36 7-10 days 1-9£ 25.5610-19£ 23.0020-49£ 21.7350-99£ 20.45100+£ 17.89
L1750.020 0 7-10 days 1-9£ 29.0410-19£ 26.1420-49£ 24.6850-99£ 23.23100+£ 20.33
L1750.025 33 7-10 days 1-9£ 39.9810-19£ 35.9820-49£ 33.9850-99£ 31.98100+£ 27.99
L1750.030 27 7-10 days 1-9£ 48.2310-19£ 43.4120-49£ 41.0050-99£ 38.58100+£ 33.76
L1750.040 13 7-10 days 1-9£ 81.7010-19£ 73.5320-49£ 69.4550-99£ 65.36100+£ 57.19
L1750.050 5 Pls Call 1-9£ 127.9110-19£ 115.1220-49£ 108.7250-99£ 102.33100+£ 89.54
L1750.008-L 0 7-10 days 1-9£ 33.6810-19£ 30.3120-49£ 28.6350-99£ 26.94100+£ 23.58
L1750.012-L 10 7-10 days 1-9£ 39.8410-19£ 35.8620-49£ 33.8650-99£ 31.87100+£ 27.89
L1750.016-L 13 7-10 days 1-9£ 46.8210-19£ 42.1420-49£ 39.8050-99£ 37.46100+£ 32.77
L1750.020-L 0 7-10 days 1-9£ 53.0610-19£ 47.7520-49£ 45.1050-99£ 42.45100+£ 37.14
L1750.025-L 8 7-10 days 1-9£ 75.6610-19£ 68.0920-49£ 64.3150-99£ 60.53100+£ 52.96
L1750.030-L 6 7-10 days 1-9£ 89.2110-19£ 80.2920-49£ 75.8350-99£ 71.37100+£ 62.45
L1750.040-L 20 7-10 days 1-9£ 157.2910-19£ 141.5620-49£ 133.7050-99£ 125.83100+£ 110.10
L1750.050-L 4 7-10 days 1-9£ 237.9810-19£ 214.1820-49£ 202.2850-99£ 190.38100+£ 166.59
L1750.008-S 9 7-10 days 1-9£ 16.9510-19£ 15.2620-49£ 14.4150-99£ 13.56100+£ 11.87
L1750.012-S 18 7-10 days 1-9£ 19.2010-19£ 17.2820-49£ 16.3250-99£ 15.36100+£ 13.44
L1750.016-S 8 7-10 days 1-9£ 21.4710-19£ 19.3220-49£ 18.2550-99£ 17.18100+£ 15.03
L1750.020-S 9 7-10 days 1-9£ 24.2210-19£ 21.8020-49£ 20.5950-99£ 19.38100+£ 16.95
L1750.025-S 2 7-10 days 1-9£ 33.6610-19£ 30.2920-49£ 28.6150-99£ 26.93100+£ 23.56
L1750.030-S 22 7-10 days 1-9£ 39.2010-19£ 35.2820-49£ 33.3250-99£ 31.36100+£ 27.44
L1750.040-S 4 7-10 days 1-9£ 68.5210-19£ 61.6720-49£ 58.2450-99£ 54.82100+£ 47.96
L1750.050-S 0 7-10 days 1-9£ 106.2010-19£ 95.5820-49£ 90.2750-99£ 84.96100+£ 74.34

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1750 Acis 657 kB zip
L1750 IGES 1 MB zip
L1750 Parasolid 449 kB zip
L1750 ProE 1 MB zip
L1750 SolidWorks 2 MB zip
L1750 Step 741 kB zip

Product Datasheets

L1750 Linear Carriages 194 kB pdf
Linear Bearing Carriages 697 kB pdf
Linear Ball Bushings 4 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message