This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1
H6 Order by parameter
d2
h6 Order by parameter
l1 Order by parameter d3 h4 Order by parameter d4 Order by parameter d5 Order by parameter d6 Order by parameter l2 Order by parameter l3 Order by parameter l4 Order by parameter Square-
ness A
µ Order by parameter
No. of
ball
circuits Order by parameter
Max.
dyn.
load C N Order by parameter
Max.
static
load C0Order by parameter
X
Order by parameter
CAD Price/stock Add to basket
L1730.008 8 16 45 32 3,4 6,5 24 20,0 5 3,3 15 4 430 780 53 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1730.012 12 22 57 42 4,5 8,0 32 25,5 6 4,4 15 4 650 1200 100 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1730.016 16 26 70 46 4,5 8,0 36 32,0 6 4,4 15 5 1230 2350 187 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1730.020 20 32 80 54 5,5 9,5 43 36,0 8 5,4 17 5 1400 2750 260 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1730.025 25 40 112 62 5,5 9,5 51 52,0 8 5,4 17 6 1560 3140 515 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1730.030 30 47 123 76 6,6 11,0 62 56,5 10 6,5 17 6 2940 5490 655 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1730.040 40 62 154 98 9 14,0 80 70,5 13 8,6 20 6 3430 8040 1560 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1730.050 50 75 192 112 9 14,0 94 89,5 13 8,6 20 6 6080 15900 3500 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1730.060 60 90 211 134 11 17,5 112 96,5 18 10,8 30 6 7650 20000 4500 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.

Technical Notes

For use with hardened shafts only For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C) - with no end seals. Please advise at time of ordering if this is required.

Tips

Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1732.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1730.008 60 Pls Call 1-9£ 30.7010-19£ 27.6320-49£ 26.1050-99£ 24.56100+£ 21.49
L1730.012 6 7-10 days 1-9£ 39.2210-19£ 35.3020-49£ 33.3450-99£ 31.38100+£ 27.45
L1730.016 2 7-10 days 1-9£ 47.6910-19£ 42.9220-49£ 40.5450-99£ 38.15100+£ 33.38
L1730.020 4 7-10 days 1-9£ 55.2110-19£ 49.6920-49£ 46.9350-99£ 44.17100+£ 38.65
L1730.025 2 7-10 days 1-9£ 79.2710-19£ 71.3420-49£ 67.3850-99£ 63.42100+£ 55.49
L1730.030 3 7-10 days 1-9£ 90.4810-19£ 81.4320-49£ 76.9150-99£ 72.38100+£ 63.34
L1730.040 0 7-10 days 1-9£ 154.2010-19£ 138.7820-49£ 131.0750-99£ 123.36100+£ 107.94
L1730.050 0 7-10 days 1-9£ 243.4310-19£ 219.0920-49£ 206.9250-99£ 194.74100+£ 170.40
L1730.060 0 7-10 days 1-9£ 293.7010-19£ 264.3320-49£ 249.6550-99£ 234.96100+£ 205.59

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1730 Acis 50 kB zip
L1730 IGES 250 kB zip
L1730 Parasolid 29 kB zip
L1730 ProE 113 kB zip
L1730 SolidWorks 922 kB zip
L1730 Step 71 kB zip

Product Datasheets

L1730 Long Centre Flange Linear Ball Bushings 157 kB pdf
Flanged Linear Bearings 623 kB pdf
Linear Ball Bushings 4 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message