Quick Stock/Price Check

Quick Order

This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber  Order by parameter d1
H6 Order by parameter
d2
h6 Order by parameter
l1 Order by parameter d3 Order by parameter d4 Order by parameter d5 Order by parameter l2 Order by parameter l3 Order by parameter Order by parameter Square
-ness A
µ Order by parameter
No. of ball
circuits Order by parameter
Max.
dynamic
load C N Order by parameter
Max.
static
load C0Order by parameter
X
Order by parameter
CAD Price/stock Add to basket
L1723.006-1 6 12 35 3,4 6,5 20 5 3,3 22 15 4 320 520 31 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1723.008 8 16 45 3,4 6,5 24 5 3,3 25 15 4 430 780 53 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1723.010-1 10 19 55 4,5 8,0 29 6 4,4 30 15 4 580 1100 105 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1723.012 12 22 57 4,5 8,0 32 6 4,4 32 15 4 650 1200 100 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1723.016 16 26 70 4,5 8,0 36 6 4,4 35 15 5 1230 2350 187 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1723.020 20 32 80 5,5 9,5 43 8 5,4 42 17 5 1400 2750 260 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1723.025 25 40 112 5,5 9,5 51 8 5,4 50 17 6 1560 3140 515 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1723.030 30 47 123 6,6 11,0 62 10 6,5 60 17 6 2490 5490 655 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1723.040 40 62 154 9,0 14,0 80 13 8,6 75 20 6 3430 8040 1560 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1723.050 50 75 192 9,0 14,0 94 13 8,6 88 20 6 6080 15900 3500 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1723.060 60 90 211 11,0 17,5 112 18 10,8 106 25 6 7650 20000 4500 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.

Technical Notes

For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. For part numbers with -1 shaft tolerance required is g6. Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C - with no end seals. Please advise at time of ordering if this is required.

Tips

Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1725.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1723.006-1 0 7-10 days 1-9£ 27.5910-19£ 24.8320-49£ 23.4550-99£ 22.07100+£ 19.31
L1723.008 12 7-10 days 1-9£ 25.2310-19£ 22.7120-49£ 21.4550-99£ 20.18100+£ 17.66
L1723.010-1 12 7-10 days 1-9£ 33.8610-19£ 30.4720-49£ 28.7850-99£ 27.09100+£ 23.70
L1723.012 21 7-10 days 1-9£ 31.7710-19£ 28.5920-49£ 27.0050-99£ 25.42100+£ 22.24
L1723.016 16 7-10 days 1-9£ 38.2710-19£ 34.4420-49£ 32.5350-99£ 30.62100+£ 26.79
L1723.020 20 7-10 days 1-9£ 43.9710-19£ 39.5720-49£ 37.3750-99£ 35.18100+£ 30.78
L1723.025 15 7-10 days 1-9£ 62.3210-19£ 56.0920-49£ 52.9750-99£ 49.86100+£ 43.62
L1723.030 8 7-10 days 1-9£ 69.5410-19£ 62.5920-49£ 59.1150-99£ 55.63100+£ 48.68
L1723.040 2 7-10 days 1-9£ 118.7110-19£ 106.8420-49£ 100.9050-99£ 94.97100+£ 83.10
L1723.050 0 7-10 days 1-9£ 193.5010-19£ 174.1520-49£ 164.4850-99£ 154.80100+£ 135.45
L1723.060 0 7-10 days 1-9£ 235.3010-19£ 211.7720-49£ 200.0150-99£ 188.24100+£ 164.71

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

Product Datasheets

L1723 Long Flanged Linear Ball Bushings 254 kB pdf
Flanged Linear Bearings 2 MB pdf
Linear Ball Bushings 4 MB pdf
Linear 26 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message