Quick Stock/Price Check

Quick Order

This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1
H6 Order by parameter
d2
h6 Order by parameter
l1 Order by parameter d3
h4 Order by parameter
d4 Order by parameter d5 Order by parameter d6 Order by parameter l2 Order by parameter l3 Order by parameter Square-
ness A µ Order by parameter
No. of
ball
circuits Order by parameter
Max.
dynamic
load C N Order by parameter
Max.
static
load C0Order by parameter
X
Order by parameter
CAD Price/stock Add to basket
L1718.006-1 6 12 19 28 3,4 6,5 20 5 3,3 12 4 200 260 26,5 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1718.008 8 16 25 32 3,4 6,5 24 5 3,3 12 4 260 400 44,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1718.010-1 10 19 29 40 4,5 8,0 29 6 4,4 12 4 370 540 78,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1718.012 12 22 32 42 4,5 8,0 32 6 4,4 12 4 410 590 86,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1718.016 16 26 36 46 4,5 8,0 36 6 4,4 12 5 770 1170 120,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1718.020 20 32 45 54 5,5 9,5 43 8 5,4 15 5 860 1370 184,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1718.025 25 40 58 62 5,5 9,5 51 8 5,4 15 6 980 1560 335,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1718.030 30 47 68 76 6,6 11,0 62 10 6,5 15 6 1560 2740 545,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1718.040 40 62 80 98 9,0 14,0 80 13 8,6 20 6 2150 4010 1185,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1718.050 50 75 100 112 9,0 14,0 94 13 8,6 20 6 3820 7930 1730,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1718.060 60 90 125 134 11,0 17,5 112 18 10,8 25 6 4700 9990 3180,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.

Technical Notes

For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
For part numbers with -1 shaft tolerance required is g6. Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C - with no end seals. Please advise at time of ordering if this is required.

Tips

Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1720.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1718.006-1 10 7-10 days 1-9£ 17.7110-19£ 15.9420-49£ 15.0550-99£ 14.17100+£ 12.40
L1718.008 15 7-10 days 1-9£ 16.8310-19£ 15.1520-49£ 14.3150-99£ 13.46100+£ 11.78
L1718.010-1 14 7-10 days 1-9£ 17.8610-19£ 16.0720-49£ 15.1850-99£ 14.29100+£ 12.50
L1718.012 5 7-10 days 1-9£ 17.5910-19£ 15.8320-49£ 14.9550-99£ 14.07100+£ 12.31
L1718.016 11 7-10 days 1-9£ 19.6110-19£ 17.6520-49£ 16.6750-99£ 15.69100+£ 13.73
L1718.020 22 7-10 days 1-9£ 24.1710-19£ 21.7520-49£ 20.5450-99£ 19.34100+£ 16.92
L1718.025 10 7-10 days 1-9£ 31.3910-19£ 28.2520-49£ 26.6850-99£ 25.11100+£ 21.97
L1718.030 22 7-10 days 1-9£ 42.1010-19£ 37.8920-49£ 35.7950-99£ 33.68100+£ 29.47
L1718.040 8 7-10 days 1-9£ 67.0310-19£ 60.3320-49£ 56.9850-99£ 53.62100+£ 46.92
L1718.050 10 7-10 days 1-9£ 88.1210-19£ 79.3120-49£ 74.9050-99£ 70.50100+£ 61.68
L1718.060 5 7-10 days 1-9£ 135.3610-19£ 121.8220-49£ 115.0650-99£ 108.29100+£ 94.75

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

Product Datasheets

L1718 Flanged Linear Ball Bushings 251 kB pdf
Flanged Linear Bearings 2 MB pdf
Linear Ball Bushings 4 MB pdf
Linear 26 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message