Aluminium Telescopic Slides
size 40
Price & Availability | CAD | Order No. | l1 | l2 stroke | h1 | h2 | d1 | l3 | l4 | l5 | w1 | w2 | Load/pair max. kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L2042.0200 | 200 | 200 | 50 | 30 | M8 | - | - | 50 | 30 | 25 | 100 | ||
L2042.0250 | 250 | 250 | 50 | 30 | M8 | - | 50 | 50 | 30 | 25 | 105 | ||
L2042.0350 | 350 | 350 | 50 | 30 | M8 | - | 150 | 50 | 30 | 25 | 115 | ||
£ 193.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2042.0400 | 400 | 400 | 50 | 30 | M8 | - | 200 | 50 | 30 | 25 | 120 | ||
L2042.0450 | 450 | 450 | 50 | 30 | M8 | - | 250 | 50 | 30 | 25 | 125 | ||
£ 219.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2042.0500 | 500 | 500 | 50 | 30 | M8 | - | 300 | 50 | 30 | 25 | 130 | ||
£ 163.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2042.0550 | 550 | 550 | 50 | 30 | M8 | 150 | - | 50 | 30 | 25 | 135 | ||
L2042.0600 | 600 | 600 | 50 | 30 | M8 | 175 | - | 50 | 30 | 25 | 140 | ||
L2042.0650 | 650 | 650 | 50 | 30 | M8 | 200 | - | 50 | 30 | 25 | 135 | ||
£ 205.43 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2042.0700 | 700 | 700 | 50 | 30 | M8 | 225 | - | 50 | 30 | 25 | 130 | ||
L2042.0750 | 750 | 750 | 50 | 30 | M8 | 250 | - | 50 | 30 | 25 | 125 | ||
£ 358.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2042.0800 | 800 | 800 | 50 | 30 | M8 | 275 | - | 50 | 30 | 25 | 120 | ||
£ 376.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2042.0850 | 850 | 850 | 50 | 30 | M8 | 300 | - | 50 | 30 | 25 | 115 | ||
L2042.0900 | 900 | 900 | 50 | 30 | M8 | 325 | - | 50 | 30 | 25 | 110 | ||
L2042.0950 | 950 | 950 | 50 | 30 | M8 | 350 | - | 50 | 30 | 25 | 105 | ||
L2042.1000 | 1000 | 1000 | 50 | 30 | M8 | 375 | - | 50 | 30 | 25 | 100 | ||
L2042.1050 | 1050 | 1050 | 50 | 30 | M8 | 400 | - | 50 | 30 | 25 | 95 | ||
L2042.1100 | 1100 | 1100 | 50 | 30 | M8 | 425 | - | 50 | 30 | 25 | 90 | ||
L2042.1150 | 1150 | 1150 | 50 | 30 | M8 | 450 | - | 50 | 30 | 25 | 85 | ||
L2042.1200 | 1200 | 1200 | 50 | 30 | M8 | 475 | - | 50 | 30 | 25 | 80 | ||
£ 413.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2042.1250 | 1250 | 1250 | 50 | 30 | M8 | 500 | - | 50 | 30 | 25 | 75 | ||
L2042.1300 | 1300 | 1300 | 50 | 30 | M8 | 525 | - | 50 | 30 | 25 | 70 | ||
L2042.1350 | 1350 | 1350 | 50 | 30 | M8 | 550 | - | 50 | 30 | 25 | 65 | ||
L2042.1400 | 1400 | 1400 | 50 | 30 | M8 | 575 | - | 50 | 30 | 25 | 60 | ||
£ 679.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
High quality grade aluminium (EN-AW-6082 T6, anodised), with steel ball bearings and cage.
Ideal for applications requiring lightweight yet robust telescopic slides (eg. aircraft seating).
Total length: = Installation length (l1) + extension length (l2).
The maximum safe load is given for a fully extended pair of slides, mounted on the major axis, with a load spread uniformly along the inner beam.