Miniature Dovetail Stages
X axis
Price & Availability | Order No. | h1 | w1 | Holding force kgf |
Parallelism | d1 | d2 | d3 | d4 | h2 | h3 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | w2 | w3 | w4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3320.080 | 60-100 | 80 | 7 | 0.2 | M4 | 35 | 4.5 | 7.0 | 8 | 3.5 | 120 | 70 | - | 25 | 43 | 35 | - | 70 | - | 25 | |
£ 988.42 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||
L3320.120 | 90-160 | 120 | 10 | 0.2 | M4 | 50 | 4.5 | 8.0 | 12 | 5.5 | 180 | 90 | 70 | 25 | 61 | 50 | 90 | 90 | 70 | 25 | |
£ 1,250.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Order No. | h1 | w1 | Holding force kgf |
Parallelism | d1 | d2 | d3 | d4 | h2 | h3 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | w2 | w3 | w4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3320.080 | 60-100 | 80 | 7 | 0.2 | M4 | 35 | 4.5 | 7.0 | 8 | 3.5 | 120 | 70 | - | 25 | 43 | 35 | - | 70 | - | 25 |
L3320.120 | 90-160 | 120 | 10 | 0.2 | M4 | 50 | 4.5 | 8.0 | 12 | 5.5 | 180 | 90 | 70 | 25 | 61 | 50 | 90 | 90 | 70 | 25 |
Aluminium body blackened, steel knob.