Miniature Dovetail Stages
X axis
Price & Availability | Order No. | h1 | Travel | Load max. kg |
w1 | d1 | d2 | d3 | d4 | d5 | h2 | h3 | h4 | h5 | h6 | l1 | l2 | l3 | w2 | w3 | w4 | w5 | w6 | w7 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3300.025-XY | 30 | ±3 | 2.9 | 25 | M2 | - | 6 | 12 | 2.5 | 26.5 | 7.0 | 22.0 | 11.5 | 4.5 | 15 | 20 | 8 | 10 | - | 20 | 8.0 | 8 | 20 | |
£ 329.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||
L3300.040-XY | 30 | ±7 | 2.8 | 40 | M3 | M2 | 6 | 12 | 3.5 | 26.5 | 7.0 | 22.0 | 11.5 | 3.5 | 28 | 20 | 8 | 20 | 20 | 20 | 8.0 | 8 | 32 | |
£ 351.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||
L3300.060-XY | 34 | ±9 | 3.4 | 60 | M4 | M3 | 10 | 12 | 4.5 | 27.5 | 6.5 | 23.5 | 10.5 | 2.5 | 40 | 20 | 8 | 25 | 32 | 20 | 11.5 | 8 | 50 | |
£ 380.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Order No. | h1 | Travel | Load max. kg |
w1 | d1 | d2 | d3 | d4 | d5 | h2 | h3 | h4 | h5 | h6 | l1 | l2 | l3 | w2 | w3 | w4 | w5 | w6 | w7 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3300.025-XY | 30 | ±3 | 2.9 | 25 | M2 | - | 6 | 12 | 2.5 | 26.5 | 7.0 | 22.0 | 11.5 | 4.5 | 15 | 20 | 8 | 10 | - | 20 | 8.0 | 8 | 20 |
L3300.040-XY | 30 | ±7 | 2.8 | 40 | M3 | M2 | 6 | 12 | 3.5 | 26.5 | 7.0 | 22.0 | 11.5 | 3.5 | 28 | 20 | 8 | 20 | 20 | 20 | 8.0 | 8 | 32 |
L3300.060-XY | 34 | ±9 | 3.4 | 60 | M4 | M3 | 10 | 12 | 4.5 | 27.5 | 6.5 | 23.5 | 10.5 | 2.5 | 40 | 20 | 8 | 25 | 32 | 20 | 11.5 | 8 | 50 |
Brass, blackened body, aluminium knob.
Travel 0,5mm for one revolution.
Minimum vernier reading 0,1mm.
Straightness accuracy 30µ.