Positioning Stages
XY plain
Price & Availability | Order No. | Travel | d1 | d2 | d3 tol. H7 |
d4 | d5 | h1 | h2 | h3 | h4 | h5 | h6 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | Load max. kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3121.040 | 13 | M3 | - | 4 | 13 | 10 | 32.0 | 35.0 | 29.0 | 26.5 | 13.0 | 10.5 | 40 | 98.5 | 58.5 | 16 | 32 | 15.5 | 32 | 26 | 20.5 | 21 | 9.7 | |
£ 696.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: ยฃ13.50. Confirmed at checkout. | ||||||||||||||||||||||||
L3121.060 | 13 | M4 | M3 | 4 | 13 | 10 | 32.0 | 35.0 | 29.0 | 26.5 | 13.0 | 10.5 | 60 | 118.5 | 58.5 | 25 | 50 | 16.5 | 50 | 36 | 20.5 | 20 | 19.6 | |
£ 779.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: ยฃ13.50. Confirmed at checkout. | ||||||||||||||||||||||||
L3121.080 | 25 | M4 | M3 | 4 | 13 | 10 | 40.0 | 44.3 | 36.8 | 34.5 | 16.8 | 14.5 | 80 | 160 | 80.0 | 25 | 70 | 24.5 | 70 | 55 | 24.5 | 24 | 26.1 | |
£ 918.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: ยฃ13.50. Confirmed at checkout. | ||||||||||||||||||||||||
L3121.100 | 25 | M4 | M4 | 4 | 13 | 10 | 40.0 | 44.3 | 36.8 | 34.5 | 16.8 | 14.5 | 100 | 180 | 80.0 | 25 | 90 | 24.5 | 90 | 67.5 | 24.5 | 24 | 33.6 | |
£ 1,001.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: ยฃ13.50. Confirmed at checkout. |
Order No. | Travel | d1 | d2 | d3 tol. H7 |
d4 | d5 | h1 | h2 | h3 | h4 | h5 | h6 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | Load max. kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3121.040 | 13 | M3 | - | 4 | 13 | 10 | 32.0 | 35.0 | 29.0 | 26.5 | 13.0 | 10.5 | 40 | 98.5 | 58.5 | 16 | 32 | 15.5 | 32 | 26 | 20.5 | 21 | 9.7 |
L3121.060 | 13 | M4 | M3 | 4 | 13 | 10 | 32.0 | 35.0 | 29.0 | 26.5 | 13.0 | 10.5 | 60 | 118.5 | 58.5 | 25 | 50 | 16.5 | 50 | 36 | 20.5 | 20 | 19.6 |
L3121.080 | 25 | M4 | M3 | 4 | 13 | 10 | 40.0 | 44.3 | 36.8 | 34.5 | 16.8 | 14.5 | 80 | 160 | 80.0 | 25 | 70 | 24.5 | 70 | 55 | 24.5 | 24 | 26.1 |
L3121.100 | 25 | M4 | M4 | 4 | 13 | 10 | 40.0 | 44.3 | 36.8 | 34.5 | 16.8 | 14.5 | 100 | 180 | 80.0 | 25 | 90 | 24.5 | 90 | 67.5 | 24.5 | 24 | 33.6 |
Stainless steel (440C) with electroless nickel plating.
Straightness accuracy 5ยต.
Spring loaded micrometer allows precise repeatable adjustments with low friction and zero backlash.
Micrometer increments 0,01mm.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
3D CAD available.