Price & Availability | CAD | Order No. | Size | h1 | h2 | h3 | h4 | l1 | l2 | Weight kg |
l3 | l4 | l5 | d1 | d2 | w1 | w2 | w3 | w4 | Load C0 rad max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1970.30U-080 | 30 | 31.8 | 20 | - | - | 80 | 35 | 0.16 | 22.5 | - | - | M6 | - | 27,95 ± 1,00 | 3.5 | 19.2 | 10 | 870 | ||||||||||||||||||||||||||||||||||||||
£ 75.60 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.40U-135 | 40 | 38.5 | 35 | 23 | 8 | 135 | - | 0.45 | - | 120 | 7.5 | - | M 6 | 29.95 ± 1.60 | - | - | 6 | 1600 | ||||||||||||||||||||||||||||||||||||||
£ 92.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.45U-120 | 45 | 44.8 | 25 | - | - | 120 | 55 | 0.45 | 32.5 | - | - | M8 | - | 37,25 ± 1,75 | 5 | 25.5 | 12 | 1740 | ||||||||||||||||||||||||||||||||||||||
£ 164.23 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
|
Order No. | Size | h1 | h2 | h3 | h4 | l1 | l2 | Weight kg |
l3 | l4 | l5 | d1 | d2 | w1 | w2 | w3 | w4 | Load C0 rad max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1970.30U-080 | 30 | 31.8 | 20 | - | - | 80 | 35 | 0.16 | 22.5 | - | - | M6 | - | 27,95 ± 1,00 | 3.5 | 19.2 | 10 | 870 |
L1970.40U-135 | 40 | 38.5 | 35 | 23 | 8 | 135 | - | 0.45 | - | 120 | 7.5 | - | M 6 | 29.95 ± 1.60 | - | - | 6 | 1600 |
L1970.45U-120 | 45 | 44.8 | 25 | - | - | 120 | 55 | 0.45 | 32.5 | - | - | M8 | - | 37,25 ± 1,75 | 5 | 25.5 | 12 | 1740 |
Steel (BS1449-HR1), zinc plated.
Rollers with metal seals (2Z).
The three sizes of sliders are suited to the relevant L1970.UES rail size.
Select the size and quantity to suit the required load.
The "V" marks on the slider body indicate the orientation for the loading of the fixed rollers.
The middle roller is eccentric, allowing the preload to be easily adjusted when mounted inside the rail. Coefficient of friction (without seals) 0.01.
Sliders in U rails cannot accept axial loads.