Steel Sliders - T Rail
low profile
Price & Availability | CAD | Order No. | Type | l1 | l2 | s1 | Torque to Nm |
d1 x p | d2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1970.T20 | Torx | 8 | 2 | T20 | 3 | M4 x 0,7 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 0.75 per unit (click for quantity discounts)
Ready to despatch 686 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
L1970.T30 | Torx | 10 | 2 | T25 | 9 | M5 x 0,8 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 0.78 per unit (click for quantity discounts)
Ready to despatch 4680 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
L1970.T45 | Torx | 16 | 3 | T40 | 22 | M8 x 1,25 | 16 | ||||||||||||||||||||||||||||||||||||||
£ 1.17 per unit (click for quantity discounts)
Ready to despatch 144 Need more? Please call us.
|
ISO 7380 hex. socket oval head and Torx screws (both zinc plated).
Strength class 10,9.