Price & Availability | CAD | Order No. | Size | h1 | h2 | h3 | h4 | l1 | l2 | Weight kg |
l3 | l4 | d1 | w1 | w2 | w3 | w4 | Load C0 ax max. N |
Load C0 rad max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1970.20T-080 | 20 | 19.2 | 18 | - | 9 | 80 | 60 | 0.05 | 71 | 10 | M5 | 16 | 2.5 | 11.5 | 5.5 | 185 | 326 | ||||||||||||||||||||||||||||||||||||||
£ 46.00 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.30T-088 | 30 | 29.5 | 27 | 15 | 6 | 88 | 70 | 0.11 | 80 | 5 | M5 | 20.5 | 3.5 | 15 | 4.5 | 435 | 870 | ||||||||||||||||||||||||||||||||||||||
£ 50.45 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1970.45T-150 | 45 | 46.4 | 40 | 23 | 8.5 | 150 | 120 | 0.40 | 135 | 7.5 | M6 | 31 | 5 | 22 | 4 | 935 | 1740 | ||||||||||||||||||||||||||||||||||||||
£ 109.64 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
|
Order No. | Size | h1 | h2 | h3 | h4 | l1 | l2 | Weight kg |
l3 | l4 | d1 | w1 | w2 | w3 | w4 | Load C0 ax max. N |
Load C0 rad max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1970.20T-080 | 20 | 19.2 | 18 | - | 9 | 80 | 60 | 0.05 | 71 | 10 | M5 | 16 | 2.5 | 11.5 | 5.5 | 185 | 326 |
L1970.30T-088 | 30 | 29.5 | 27 | 15 | 6 | 88 | 70 | 0.11 | 80 | 5 | M5 | 20.5 | 3.5 | 15 | 4.5 | 435 | 870 |
L1970.45T-150 | 45 | 46.4 | 40 | 23 | 8.5 | 150 | 120 | 0.40 | 135 | 7.5 | M6 | 31 | 5 | 22 | 4 | 935 | 1740 |
Steel (BS1449-HR1), zinc plated.
Rollers with metal seals (2Z).
The three sizes of sliders are suited to the relevant L1970.TES rail size.
Select the size and quantity to suit the required load.
The punched dot marked on the slider body indicates the orientation for the loading of the fixed rollers.
The middle roller is eccentric, allowing the preload to be easily adjusted when mounted inside the rail.
Coefficient of friction (without seals) 0.01.