Flanged Carriages
standard
Price & Availability | CAD | Order No. | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | h3 | h4 | d1 | h5 | d2 | h6 | w2 | w3 | w4 | l4 | Weight kg |
l5 | d3 | d4 | Mx Nm |
My Nm |
Mz Nm |
Dyn. load Crad & ax kN |
Static load C0rad & ax kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1016.F15 | 15 | 58.6 | 24 | 40.2 | 47 | 30 | 3.4 | 7.5 | 13.0 | M5 | 5.5 | 4.4 | 5.5 | 38 | 15 | 16.0 | 5.7 | 0.21 | 60 | 7.5 | M3 x 0,5 | 137 | 120 | 120 | 11.67 | 19.90 | ||||||||||||||||||||||||||||||||||||||
£ 60.74 per unit (click for quantity discounts)
Ready to despatch 188 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F15-L | 15 | 66.1 | 24 | 47.7 | 47 | 30 | 3.4 | 7.5 | 13.0 | M5 | 5.5 | 4.4 | 5.5 | 38 | 15 | 16.0 | 5.7 | 0.23 | 60 | 7.5 | M3 x 0,5 | 166 | 171 | 171 | 14.12 | 24.05 | ||||||||||||||||||||||||||||||||||||||
£ 65.93 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F20 | 20 | 70.1 | 30 | 48.5 | 63 | 40 | 4.5 | 9.0 | 16.3 | M6 | 8.5 | 5.4 | 7.1 | 53 | 20 | 21.5 | 12.3 | 0.40 | 60 | 9.5 | M6 x 1,0 | 289 | 224 | 224 | 17.98 | 30.96 | ||||||||||||||||||||||||||||||||||||||
£ 72.41 per unit (click for quantity discounts)
Ready to despatch 128 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F20-L | 20 | 82.9 | 30 | 61.3 | 63 | 40 | 4.5 | 9.0 | 16.3 | M6 | 8.5 | 5.4 | 7.1 | 53 | 20 | 21.5 | 12.3 | 0.46 | 60 | 9.5 | M6 x 1,0 | 376 | 366 | 366 | 23.30 | 40.11 | ||||||||||||||||||||||||||||||||||||||
£ 78.58 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F25 | 25 | 79.2 | 36 | 57.5 | 70 | 45 | 5.8 | 10.1 | 19.2 | M8 | 9.0 | 6.8 | 10.2 | 57 | 23 | 23.5 | 12.2 | 0.57 | 60 | 11.0 | M6 x 1,0 | 447 | 358 | 358 | 25.25 | 41.73 | ||||||||||||||||||||||||||||||||||||||
£ 80.61 per unit (click for quantity discounts)
Ready to despatch 81 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F25-L | 25 | 93.9 | 36 | 72.2 | 70 | 45 | 5.8 | 10.1 | 19.2 | M8 | 9.0 | 6.8 | 10.2 | 57 | 23 | 23.5 | 12.2 | 0.72 | 60 | 11.0 | M6 x 1,0 | 576 | 577 | 577 | 32.44 | 53.63 | ||||||||||||||||||||||||||||||||||||||
£ 86.93 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F25-XL | 25 | 108.6 | 36 | 86.9 | 70 | 45 | 5.8 | 10.1 | 19.2 | M8 | 9.0 | 6.8 | 10.2 | 57 | 23 | 23.5 | 12.2 | 0.89 | 60 | 11.0 | M6 x 1,0 | 691 | 833 | 833 | 36.58 | 64.30 | ||||||||||||||||||||||||||||||||||||||
£ 100.42 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F30 | 30 | 94.8 | 42 | 67.8 | 90 | 52 | 7.0 | 12.0 | 22.8 | M10 | 12.0 | 8.6 | 10.0 | 72 | 28 | 31.0 | 11.7 | 1.10 | 80 | 14.0 | M6 x 1,0 | 719 | 560 | 560 | 37.33 | 55.50 | ||||||||||||||||||||||||||||||||||||||
£ 100.40 per unit (click for quantity discounts)
Ready to despatch 219 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F30-L | 30 | 105.0 | 42 | 78.0 | 90 | 52 | 7.0 | 12.0 | 22.8 | M10 | 12.0 | 8.6 | 10.0 | 72 | 28 | 31.0 | 11.7 | 1.34 | 80 | 14.0 | M6 x 1,0 | 931 | 836 | 836 | 48.35 | 71.88 | ||||||||||||||||||||||||||||||||||||||
£ 108.47 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F30-XL | 30 | 130.5 | 42 | 103.5 | 90 | 52 | 7.0 | 12.0 | 22.8 | M10 | 12.0 | 8.6 | 10.0 | 72 | 28 | 31.0 | 11.7 | 1.66 | 80 | 14.0 | M6 x 1,0 | 1142 | 1361 | 1361 | 53.83 | 88.18 | ||||||||||||||||||||||||||||||||||||||
£ 123.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F35 | 35 | 111.5 | 48 | 80.5 | 100 | 62 | 7.5 | 14.0 | 26.0 | M10 | 12.0 | 8.6 | 11.5 | 82 | 34 | 33.0 | 11.5 | 1.50 | 80 | 14.0 | M6 x 1,0 | 1307 | 991 | 991 | 53.31 | 82.66 | ||||||||||||||||||||||||||||||||||||||
£ 115.68 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F35-L | 35 | 123.5 | 48 | 92.5 | 100 | 62 | 7.5 | 14.0 | 26.0 | M10 | 12.0 | 8.6 | 11.5 | 82 | 34 | 33.0 | 11.5 | 1.90 | 80 | 14.0 | M6 x 1,0 | 1633 | 1424 | 1424 | 66.61 | 103.29 | ||||||||||||||||||||||||||||||||||||||
£ 126.49 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F35-XL | 35 | 153.5 | 48 | 122.5 | 100 | 62 | 7.5 | 14.0 | 26.0 | M10 | 12.0 | 8.6 | 11.5 | 82 | 34 | 33.0 | 11.5 | 2.54 | 80 | 14.0 | M6 x 1,0 | 2020 | 2330 | 2330 | 73.29 | 127.68 | ||||||||||||||||||||||||||||||||||||||
£ 143.54 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F45 | 45 | 129.0 | 60 | 94.0 | 120 | 80 | 8.9 | 16.0 | 31.1 | M12 | 17.0 | 10.6 | 14.4 | 100 | 45 | 37.5 | 10.8 | 2.27 | 105 | 20.0 | M8 x 1,25 | 2353 | 1559 | 1559 | 73.14 | 111.30 | ||||||||||||||||||||||||||||||||||||||
£ 162.40 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F45-L | 45 | 145.0 | 60 | 110.0 | 120 | 80 | 8.9 | 16.0 | 31.1 | M12 | 17.0 | 10.6 | 14.4 | 100 | 45 | 37.5 | 10.8 | 2.68 | 105 | 20.0 | M8 x 1,25 | 2798 | 2170 | 2170 | 86.99 | 132.39 | ||||||||||||||||||||||||||||||||||||||
£ 181.95 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F45-XL | 45 | 174.0 | 60 | 139.0 | 120 | 80 | 8.9 | 16.0 | 31.1 | M12 | 17.0 | 10.6 | 14.4 | 100 | 45 | 37.5 | 10.8 | 3.42 | 105 | 20.0 | M8 x 1,25 | 3527 | 3455 | 3455 | 100.52 | 166.87 | ||||||||||||||||||||||||||||||||||||||
£ 209.14 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F55 | 55 | 155.0 | 70 | 116.0 | 140 | 95 | 12.7 | 19.0 | 38.0 | M14 | 20.0 | 12.6 | 14.0 | 116 | 53 | 43.5 | 10.8 | 3.44 | 120 | 23.0 | M8 x 1,25 | 3385 | 2361 | 2361 | 88.26 | 136.62 | ||||||||||||||||||||||||||||||||||||||
£ 281.05 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F55-L | 55 | 193.0 | 70 | 154.0 | 140 | 95 | 12.7 | 19.0 | 38.0 | M14 | 20.0 | 12.6 | 14.0 | 116 | 53 | 43.5 | 10.8 | 4.63 | 120 | 23.0 | M8 x 1,25 | 4538 | 4202 | 4202 | 119.10 | 183.14 | ||||||||||||||||||||||||||||||||||||||
£ 314.79 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F55-XL | 55 | 210.0 | 70 | 171.0 | 140 | 95 | 12.7 | 19.0 | 38.0 | M14 | 20.0 | 12.6 | 14.0 | 116 | 53 | 43.5 | 10.8 | 5.16 | 120 | 23.0 | M8 x 1,25 | 6430 | 6617 | 6617 | 161.43 | 259.71 | ||||||||||||||||||||||||||||||||||||||
£ 364.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | h3 | h4 | d1 | h5 | d2 | h6 | w2 | w3 | w4 | l4 | Weight kg |
l5 | d3 | d4 | Mx Nm |
My Nm |
Mz Nm |
Dyn. load Crad & ax kN |
Static load C0rad & ax kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1016.F15 | 15 | 58.6 | 24 | 40.2 | 47 | 30 | 3.4 | 7.5 | 13.0 | M5 | 5.5 | 4.4 | 5.5 | 38 | 15 | 16.0 | 5.7 | 0.21 | 60 | 7.5 | M3 x 0,5 | 137 | 120 | 120 | 11.67 | 19.90 |
L1016.F15-L | 15 | 66.1 | 24 | 47.7 | 47 | 30 | 3.4 | 7.5 | 13.0 | M5 | 5.5 | 4.4 | 5.5 | 38 | 15 | 16.0 | 5.7 | 0.23 | 60 | 7.5 | M3 x 0,5 | 166 | 171 | 171 | 14.12 | 24.05 |
L1016.F20 | 20 | 70.1 | 30 | 48.5 | 63 | 40 | 4.5 | 9.0 | 16.3 | M6 | 8.5 | 5.4 | 7.1 | 53 | 20 | 21.5 | 12.3 | 0.40 | 60 | 9.5 | M6 x 1,0 | 289 | 224 | 224 | 17.98 | 30.96 |
L1016.F20-L | 20 | 82.9 | 30 | 61.3 | 63 | 40 | 4.5 | 9.0 | 16.3 | M6 | 8.5 | 5.4 | 7.1 | 53 | 20 | 21.5 | 12.3 | 0.46 | 60 | 9.5 | M6 x 1,0 | 376 | 366 | 366 | 23.30 | 40.11 |
L1016.F25 | 25 | 79.2 | 36 | 57.5 | 70 | 45 | 5.8 | 10.1 | 19.2 | M8 | 9.0 | 6.8 | 10.2 | 57 | 23 | 23.5 | 12.2 | 0.57 | 60 | 11.0 | M6 x 1,0 | 447 | 358 | 358 | 25.25 | 41.73 |
L1016.F25-L | 25 | 93.9 | 36 | 72.2 | 70 | 45 | 5.8 | 10.1 | 19.2 | M8 | 9.0 | 6.8 | 10.2 | 57 | 23 | 23.5 | 12.2 | 0.72 | 60 | 11.0 | M6 x 1,0 | 576 | 577 | 577 | 32.44 | 53.63 |
L1016.F25-XL | 25 | 108.6 | 36 | 86.9 | 70 | 45 | 5.8 | 10.1 | 19.2 | M8 | 9.0 | 6.8 | 10.2 | 57 | 23 | 23.5 | 12.2 | 0.89 | 60 | 11.0 | M6 x 1,0 | 691 | 833 | 833 | 36.58 | 64.30 |
L1016.F30 | 30 | 94.8 | 42 | 67.8 | 90 | 52 | 7.0 | 12.0 | 22.8 | M10 | 12.0 | 8.6 | 10.0 | 72 | 28 | 31.0 | 11.7 | 1.10 | 80 | 14.0 | M6 x 1,0 | 719 | 560 | 560 | 37.33 | 55.50 |
L1016.F30-L | 30 | 105.0 | 42 | 78.0 | 90 | 52 | 7.0 | 12.0 | 22.8 | M10 | 12.0 | 8.6 | 10.0 | 72 | 28 | 31.0 | 11.7 | 1.34 | 80 | 14.0 | M6 x 1,0 | 931 | 836 | 836 | 48.35 | 71.88 |
L1016.F30-XL | 30 | 130.5 | 42 | 103.5 | 90 | 52 | 7.0 | 12.0 | 22.8 | M10 | 12.0 | 8.6 | 10.0 | 72 | 28 | 31.0 | 11.7 | 1.66 | 80 | 14.0 | M6 x 1,0 | 1142 | 1361 | 1361 | 53.83 | 88.18 |
L1016.F35 | 35 | 111.5 | 48 | 80.5 | 100 | 62 | 7.5 | 14.0 | 26.0 | M10 | 12.0 | 8.6 | 11.5 | 82 | 34 | 33.0 | 11.5 | 1.50 | 80 | 14.0 | M6 x 1,0 | 1307 | 991 | 991 | 53.31 | 82.66 |
L1016.F35-L | 35 | 123.5 | 48 | 92.5 | 100 | 62 | 7.5 | 14.0 | 26.0 | M10 | 12.0 | 8.6 | 11.5 | 82 | 34 | 33.0 | 11.5 | 1.90 | 80 | 14.0 | M6 x 1,0 | 1633 | 1424 | 1424 | 66.61 | 103.29 |
L1016.F35-XL | 35 | 153.5 | 48 | 122.5 | 100 | 62 | 7.5 | 14.0 | 26.0 | M10 | 12.0 | 8.6 | 11.5 | 82 | 34 | 33.0 | 11.5 | 2.54 | 80 | 14.0 | M6 x 1,0 | 2020 | 2330 | 2330 | 73.29 | 127.68 |
L1016.F45 | 45 | 129.0 | 60 | 94.0 | 120 | 80 | 8.9 | 16.0 | 31.1 | M12 | 17.0 | 10.6 | 14.4 | 100 | 45 | 37.5 | 10.8 | 2.27 | 105 | 20.0 | M8 x 1,25 | 2353 | 1559 | 1559 | 73.14 | 111.30 |
L1016.F45-L | 45 | 145.0 | 60 | 110.0 | 120 | 80 | 8.9 | 16.0 | 31.1 | M12 | 17.0 | 10.6 | 14.4 | 100 | 45 | 37.5 | 10.8 | 2.68 | 105 | 20.0 | M8 x 1,25 | 2798 | 2170 | 2170 | 86.99 | 132.39 |
L1016.F45-XL | 45 | 174.0 | 60 | 139.0 | 120 | 80 | 8.9 | 16.0 | 31.1 | M12 | 17.0 | 10.6 | 14.4 | 100 | 45 | 37.5 | 10.8 | 3.42 | 105 | 20.0 | M8 x 1,25 | 3527 | 3455 | 3455 | 100.52 | 166.87 |
L1016.F55 | 55 | 155.0 | 70 | 116.0 | 140 | 95 | 12.7 | 19.0 | 38.0 | M14 | 20.0 | 12.6 | 14.0 | 116 | 53 | 43.5 | 10.8 | 3.44 | 120 | 23.0 | M8 x 1,25 | 3385 | 2361 | 2361 | 88.26 | 136.62 |
L1016.F55-L | 55 | 193.0 | 70 | 154.0 | 140 | 95 | 12.7 | 19.0 | 38.0 | M14 | 20.0 | 12.6 | 14.0 | 116 | 53 | 43.5 | 10.8 | 4.63 | 120 | 23.0 | M8 x 1,25 | 4538 | 4202 | 4202 | 119.10 | 183.14 |
L1016.F55-XL | 55 | 210.0 | 70 | 171.0 | 140 | 95 | 12.7 | 19.0 | 38.0 | M14 | 20.0 | 12.6 | 14.0 | 116 | 53 | 43.5 | 10.8 | 5.16 | 120 | 23.0 | M8 x 1,25 | 6430 | 6617 | 6617 | 161.43 | 259.71 |
Hardened and ground steel.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1016.15 through to L1016.55).
Standard preload carriages are K0 (no preload) or K1 (0,02 x dynamic load capacity). Other preloads available on request.
Improved version with ball cages allowing the carriages to be removed from the rail without the balls falling out.